

1761-L16BWA
MicroLogix 1000 16 Point Controller


Rockwell Automation announces that as of June 30, 2017, the MicroLogix 1000 16 Point Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2017
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of June 30, 2017, the MicroLogix 1000 16 Point Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2017
Replacement Category:
Engineering Replacement
Class | Controller |
---|---|
Communication | DF1 |
Controller | MicroLogix 1000, 120/240V ac power, (10) 24V dc digital inputs, (6) relay outputs |
Depth | 73 |
Height | 80 |
Input Signal | 24V DC |
Interface | RS-232 |
Memory | 1KB |
Number Of Channels | 10 I/P, 6 O/P |
Output | 6 relay |
Output Signal | Relay |
Power Supply | 120/240V AC |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1761-IN001 |
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Controller |
---|---|
Communication | DF1 |
Controller | MicroLogix 1000, 120/240V ac power, (10) 24V dc digital inputs, (6) relay outputs |
Depth | 73 |
Height | 80 |
Input Signal | 24V DC |
Interface | RS-232 |
Memory | 1KB |
Number Of Channels | 10 I/P, 6 O/P |
Output | 6 relay |
Output Signal | Relay |
Power Supply | 120/240V AC |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Installation Instructions
General
1761-IN001 |
Selection Guide
General
1761-SG001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1761-IN001 |
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading


Copyright ©2025 Rockwell Automation, Inc.