Communication | SynchLink |
---|---|
Number Of Channels | 1 None |
Power Supply | 1.2A @ 5.1V DC & 3mA @ 24V DC dc |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 17.704 |
Dimension Length | 22.301 |
Stock Status | STOCKED |
Weight | 0.44 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1756-SYNCH
- EDS files for 1756-SYNCH (multi)
- EDS files for ControlLogix Family (multi)
- Firmware for 1756-SYNCH V 2.020 Series A
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | SynchLink |
---|---|
Number Of Channels | 1 None |
Power Supply | 1.2A @ 5.1V DC & 3mA @ 24V DC dc |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 17.704 |
Dimension Length | 22.301 |
Stock Status | STOCKED |
Weight | 0.44 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1756-SG001 |
Product Profile
General
-- |
1756-td003_-en-e
Technical Data
1756-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1756-SYNCH
- EDS files for 1756-SYNCH (multi)
- EDS files for ControlLogix Family (multi)
- Firmware for 1756-SYNCH V 2.020 Series A
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.