Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
1756-PB50K

ControlLogix DC Power Supply

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Description
ControlLogix, Power Supply, 18-32V DC Input, 8 Amp at 5V DC Output, Conformally coated
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Technical Specifications
Electrical
Construction
Mechanical
Environmental
Sustainability & Lifecycle
Substance Disclosures
Drawings
Documents
Certifications
Technotes
Unique Product Identifier
1756-PB50K
UPC
889508332468
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Type of voltage (input voltage)
DC
Power output
60 W
Output voltage at DC
5.1 V
Input voltage at DC
18 V
Input voltage, nom
24V DC
Inrush current, max
30 A
Input power, max
85 W @ 50 °C (122 °F), 70 W @ 60 °C (140 °F)
Current capacity
8A @ 50°C (122 °F) @ 5.1V DC @ 6A @ 60 °C (140 °F) @ 5.1V DC
Power output, max
60 W @ 0...50 °C (32...122 °F), 50 W @ 0...60 °C (32...140 °F)
Wire category
1 - on power ports
Hold-up time
30 ms @ 18...32V DC, 60 W, 40 ms @ 18...32V DC, 50 W
Wire size
2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max
Suitable for safety functions
False
Type of output voltage
DC
Redundancy capable
False
Width
78 mm
Height
140 mm
Depth
145 mm
Enclosure type rating
None (open-style)
Weight
0.77 kg
ISAGX
False
Rockwell tire and rubber rated
False
Conductor screw torque
0.565 nm
Vibration
2 G @ 10...500 Hz
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Operating temperature
0 °C < Ta < +60 °C (+32 °F < Ta < +140 °F)
Voltage variation
IEC 61000-4-29: 10 ms interruption on DC supply ports, 60% dips for 100 ms on DC supply ports, 100% dips for 50 ms on DC supply ports, ±20% fluctuations for 15 min on DC supply ports, 5 s interruptions on DC supply ports
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
ATEX Australian RCM IECEx Scheme China CCC Eurasion Economic Community
  • ATEX
  • Australian RCM
  • CE
  • American Bureau of Shippin
  • IECEx Scheme
  • China CCC
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-PB50K
UPC
889508332468
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Type of voltage (input voltage)
DC
Power output
60 W
Output voltage at DC
5.1 V
Input voltage at DC
18 V
Input voltage, nom
24V DC
Inrush current, max
30 A
Input power, max
85 W @ 50 °C (122 °F), 70 W @ 60 °C (140 °F)
Current capacity
8A @ 50°C (122 °F) @ 5.1V DC @ 6A @ 60 °C (140 °F) @ 5.1V DC
Power output, max
60 W @ 0...50 °C (32...122 °F), 50 W @ 0...60 °C (32...140 °F)
Wire category
1 - on power ports
Hold-up time
30 ms @ 18...32V DC, 60 W, 40 ms @ 18...32V DC, 50 W
Wire size
2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max
Suitable for safety functions
False
Type of output voltage
DC
Redundancy capable
False
Width
78 mm
Height
140 mm
Depth
145 mm
Enclosure type rating
None (open-style)
Weight
0.77 kg
ISAGX
False
Rockwell tire and rubber rated
False
Conductor screw torque
0.565 nm
Vibration
2 G @ 10...500 Hz
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Operating temperature
0 °C < Ta < +60 °C (+32 °F < Ta < +140 °F)
Voltage variation
IEC 61000-4-29: 10 ms interruption on DC supply ports, 60% dips for 100 ms on DC supply ports, 100% dips for 50 ms on DC supply ports, ±20% fluctuations for 15 min on DC supply ports, 5 s interruptions on DC supply ports
Sustainability & Lifecycle
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1756-td005_-en-e Technical Data
1756-TD005
General Publication
Product Cutsheet --
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
ATEX Australian RCM IECEx Scheme China CCC Eurasion Economic Community
  • ATEX
  • Australian RCM
  • CE
  • American Bureau of Shippin
  • IECEx Scheme
  • China CCC
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
ControlLogix DC Power Supply
CloseClose
1756-PB50K
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose