Loading
View all SERCOS FOR MOTION
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1756-PB30XT

ControlLogix DC XT Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
ControlLogix XT, Power Supply, 18-32V DC Input, 8 Amp at 5V DC Output
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
1756-PB30XT

ControlLogix DC XT Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
ControlLogix XT, Power Supply, 18-32V DC Input, 8 Amp at 5V DC Output
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Physical Characteristics
Construction
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
General Features
Sustainability
Substance Disclosures
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
1756-PB30XT
UPC
887172889578
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Construction
Depth
145 mm
Height
140 mm
Width
78 mm
Mechanical
Conductor screw torque
0.565 nm
Enclosure type rating
None (open-style)
ISAGX
False
Rockwell tire and rubber rated
False
Weight
0.77 kg
Current capacity
6A @ 5.1V DC
Input power, max
50 W
Input voltage at DC
18 V
Input voltage, nom
24V DC
Inrush current, max
30 A
Output voltage at DC
5.1 V
Power output
30 W
Power output, max
30 W @ -25...+70 °C (-13...+158 °F)
Redundancy capable
False
Suitable for safety functions
False
Type of voltage (input voltage)
DC
Wire category
1 - on power ports
Wire size
2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max
Connection Cables
None required
Redundant Configuration
False
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Operating temperature
-25 °C < Ta < +70 °C (-13 °F < Ta < +158 °F)
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Vibration
2 G @ 10...500 Hz
Voltage variation
IEC 61000-4-29: 10 ms interruption on DC supply ports, 60% dips for 100 ms on DC supply ports, 100% dips for 50 ms on DC supply ports, ±20% fluctuations for 15 min on DC supply ports, 5 s interruptions on DC supply ports
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Profile --
Product Cutsheet --
Installation Instructions Publication
1756-in619_-en-p 1756-IN619
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
China CCC ATEX Australian RCM IECEx Scheme Eurasion Economic Community
  • China CCC
  • Safety
  • ATEX
  • CE
  • Australian RCM
  • IECEx Scheme
  • American Bureau of Shippin
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-PB30XT
UPC
887172889578
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Construction
Depth
145 mm
Height
140 mm
Width
78 mm
Mechanical
Conductor screw torque
0.565 nm
Enclosure type rating
None (open-style)
ISAGX
False
Rockwell tire and rubber rated
False
Weight
0.77 kg
Electrical & Connectivity
Current capacity
6A @ 5.1V DC
Input power, max
50 W
Input voltage at DC
18 V
Input voltage, nom
24V DC
Inrush current, max
30 A
Output voltage at DC
5.1 V
Power output
30 W
Power output, max
30 W @ -25...+70 °C (-13...+158 °F)
Redundancy capable
False
Suitable for safety functions
False
Type of voltage (input voltage)
DC
Wire category
1 - on power ports
Wire size
2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max
Connection Cables
None required
Redundant Configuration
False
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Compliance & Environment
Operating temperature
-25 °C < Ta < +70 °C (-13 °F < Ta < +158 °F)
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Vibration
2 G @ 10...500 Hz
Voltage variation
IEC 61000-4-29: 10 ms interruption on DC supply ports, 60% dips for 100 ms on DC supply ports, 100% dips for 50 ms on DC supply ports, ±20% fluctuations for 15 min on DC supply ports, 5 s interruptions on DC supply ports
Drawings
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile General
--
Product Cutsheet General
--
1756-in619_-en-p Installation Instructions
1756-IN619
1756-td005_-en-e Technical Data
1756-TD005
General Publication
Product Profile --
Product Cutsheet --
Installation Instructions Publication
1756-in619_-en-p 1756-IN619
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct147_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct001_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct255_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct003_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • China CCC
  • Safety
  • ATEX
  • CE
  • Australian RCM
  • IECEx Scheme
  • American Bureau of Shippin
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ControlLogix DC XT Power Supply
CloseClose
1756-PB30XT
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left SERCOS FOR MOTION
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose