Loading
View all SERCOS FOR MOTION
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1756-PAXTR

Extended Temp AC Redundant Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
ControlLogix Extended Temperature 85-265VAC Redundant Power Supply
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
1756-PAXTR

Extended Temp AC Redundant Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
ControlLogix Extended Temperature 85-265VAC Redundant Power Supply
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Physical Characteristics
Construction
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
General Features
Sustainability
Substance Disclosures
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
1756-PAXTR
UPC
885630551975
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Construction
Depth
137 mm
Height
175 mm
Width
145 mm
Mechanical
Conductor screw torque
0.565 nm
Enclosure type rating
None (open-style)
ISAGX
False
Rockwell tire and rubber rated
False
Weight
1.45 kg
Annunciator power
240V AC 50/60 Hz, 240V DC @ 50mA, resistive only
Current capacity
8A @ 5.1V DC
Input frequency
47 Hz
Input power, max
75VA/65 W
Input voltage at AC 50 Hz
85 V
Input voltage at AC 60 Hz
85 V
Input voltage, nom
120/240V AC
Inrush current, max
20 A
Output voltage at DC
5.1 V
Pilot duty rating
Annunciator - not rated
Power output
42 W
Power output, max
42 W @ 0...60 °C (32...140 °F)
Redundancy capable
False
Suitable for safety functions
False
Type of output voltage
DC
Type of voltage (input voltage)
AC
Wire category
1 - on power ports, 3 - on annunciator ports, 3 - on 1756-CPR2 connections
Wire size
Power: 2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max, Annunciator: 0.25…2.5 mm² (22 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulat
Connection Cables
1756-CPR2XT
Frequency Rating
47...63Hz
Height
6.88 in
Output Voltage and Current
5V DC @ 8A, 3.3V DC @ 4A, 1.2V DC
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Operating temperature
-25 to 70 °C
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Vibration
2 G @ 10...500 Hz
Voltage variation
IEC 61000-4-11: 30% dips for 1 period at 0° and 180° on AC supply ports, 60% dips for 5 and 50 periods on AC supply ports, ±10% fluctuations for 15 min on AC supply ports, >95% interruptions for 250 periods on AC supply ports

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Installation Instructions Publication
1756-in620_-en-p 1756-IN620
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
CE Australian RCM Eurasion Economic Community
  • CE
  • Australian RCM
  • Safety
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-PAXTR
UPC
885630551975
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Construction
Depth
137 mm
Height
175 mm
Width
145 mm
Mechanical
Conductor screw torque
0.565 nm
Enclosure type rating
None (open-style)
ISAGX
False
Rockwell tire and rubber rated
False
Weight
1.45 kg
Electrical & Connectivity
Annunciator power
240V AC 50/60 Hz, 240V DC @ 50mA, resistive only
Current capacity
8A @ 5.1V DC
Input frequency
47 Hz
Input power, max
75VA/65 W
Input voltage at AC 50 Hz
85 V
Input voltage at AC 60 Hz
85 V
Input voltage, nom
120/240V AC
Inrush current, max
20 A
Output voltage at DC
5.1 V
Pilot duty rating
Annunciator - not rated
Power output
42 W
Power output, max
42 W @ 0...60 °C (32...140 °F)
Redundancy capable
False
Suitable for safety functions
False
Type of output voltage
DC
Type of voltage (input voltage)
AC
Wire category
1 - on power ports, 3 - on annunciator ports, 3 - on 1756-CPR2 connections
Wire size
Power: 2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max, Annunciator: 0.25…2.5 mm² (22 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulat
Connection Cables
1756-CPR2XT
Frequency Rating
47...63Hz
Height
6.88 in
Output Voltage and Current
5V DC @ 8A, 3.3V DC @ 4A, 1.2V DC
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Compliance & Environment
Operating temperature
-25 to 70 °C
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Vibration
2 G @ 10...500 Hz
Voltage variation
IEC 61000-4-11: 30% dips for 1 period at 0° and 180° on AC supply ports, 60% dips for 5 and 50 periods on AC supply ports, ±10% fluctuations for 15 min on AC supply ports, >95% interruptions for 250 periods on AC supply ports
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1756-in620_-en-p Installation Instructions
1756-IN620
1756-td005_-en-e Technical Data
1756-TD005
General Publication
Product Cutsheet --
Installation Instructions Publication
1756-in620_-en-p 1756-IN620
Technical Data Publication
1756-td005_-en-e 1756-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=CE, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct209_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct255_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • CE
  • Australian RCM
  • Safety
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Extended Temp AC Redundant Supply
CloseClose
1756-PAXTR
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left SERCOS FOR MOTION
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose