ControlLogix 8 Point D/O Module
ControlLogix 8 Point D/O Module
| Unique Product Identifier |
1756-OA8D
|
|---|---|
| UPC |
612598164523
|
| Estimated Lead Time |
28 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Malaysia
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Isolation |
125 V continuous between groups of 4 outputs
|
|---|---|
| Removable Terminal Block |
1756-TBNH or 1756-TBSH
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Technical Detail | -- |
| Product Profile | -- |
| Selection Guide | 1756-SG001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1756-td002_-en-e | 1756-TD002 |
| AOP - Add On Profiles | Size | Notes | |
|---|---|---|---|
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
| Firmware | Size | Notes | |
|
|
Firmware for 1756-OA8D v3.004 | 5.98 KB | |
|
|
Firmware for 1756-OA8D V 3.003,A | 2.97 MB | Release notes |
|
|
Firmware for 1756-OA8D V 2.005,A | 2.97 MB | Release notes |
| Accessory Files | Size | Notes | |
|
|
EDS - 1756-OA8D 8 Point 74V-132V AC V3.x | 5.94 KB | Release notes |
|
|
EDS - 1756-OA8D 8 Point 74V-132V AC V2.x | 5.94 KB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1756-OA8D (multi) | 5.93 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
|
|
EDS files for 1756-OA8D (multi) | 5.93 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1756-OA8D
|
|---|---|
| UPC |
612598164523
|
| Estimated Lead Time |
28 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Malaysia
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Isolation |
125 V continuous between groups of 4 outputs
|
|---|---|
| Removable Terminal Block |
1756-TBNH or 1756-TBSH
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Technical Detail
General
-- |
|
Product Profile
General
-- |
|
Selection Guide
General
1756-SG001 |
|
Product Cutsheet
General
-- |
|
1756-td002_-en-e
Technical Data
1756-TD002 |
| General | Publication |
|---|---|
| Technical Detail | -- |
| Product Profile | -- |
| Selection Guide | 1756-SG001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1756-td002_-en-e | 1756-TD002 |
Downloads
| AOP - Add On Profiles | Size | Notes | |
|---|---|---|---|
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Discrete I/O v40.12.22 | 434 MB | Release notes |
| Firmware | Size | Notes | |
|
|
Firmware for 1756-OA8D v3.004 | 5.98 KB | |
|
|
Firmware for 1756-OA8D V 3.003,A | 2.97 MB | Release notes |
|
|
Firmware for 1756-OA8D V 2.005,A | 2.97 MB | Release notes |
| Accessory Files | Size | Notes | |
|
|
EDS - 1756-OA8D 8 Point 74V-132V AC V3.x | 5.94 KB | Release notes |
|
|
EDS - 1756-OA8D 8 Point 74V-132V AC V2.x | 5.94 KB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1756-OA8D (multi) | 5.93 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
|
|
EDS files for 1756-OA8D (multi) | 5.93 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|