Loading
View all ControlLogix 5570 Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1756-L7SPXT

Logix L7SPXT SIL 3 PLe Safety Partner

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Product at a glance
Build America, Buy America Build America, Buy America
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
1756-L7SPXT

Logix L7SPXT SIL 3 PLe Safety Partner

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Product at a glance
Build America, Buy America Build America, Buy America
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
General Features
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
1756-L7SPXT
UPC
885630016535
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Embedded Network Port
None
Replacement Battery
1756-SPESMNSEXT
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
1756-td001_-en-p 1756-TD001
User Manual Publication
1756-um001_-en-p 1756-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1756-L7SP / L7SPXT v38.011 2.68 MB
Firmware for 1756-L7SP / L7SPXT v37.011 2.68 MB
Firmware for 1756-L7SP / L7SPXT v36.012 2.67 MB
Firmware for 1756-L7SP / L7SPXT v35.015 2.66 MB
Firmware for 1756-L7SP / L7SPXT v34.016 2.66 MB
Firmware for 1756-L7SP / L7SPXT v33.016 2.66 MB
Firmware for 1756-L7SP / L7SPXT v32.011 2.65 MB
Firmware for GuardLogix 5570 Safety (1756-L7) v31.011 7.91 MB
Firmware for 1756-L7SP / L7SPXT v30.014 2.63 MB
Firmware for 1756-L73S v29.011 5.19 MB
Firmware for 1756-L7SP v29.011 2.59 MB
Firmware for 1756-L7SP v28.012 5.2 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V27.011 27.43 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V26.013 27.24 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V24.012 27.23 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V23.012 27.08 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V21.011 27.13 MB Product DocumentationProduct Documentation Release notes
Firmware for 1756-L71S, -L72S(EROMs), -L73S V20.018 23.74 MB
Firmware for 1756-L7SP / L7SPXT v38.011 Firmware 2.68 MB
Firmware for 1756-L7SP / L7SPXT v37.011 Firmware 2.68 MB
Firmware for 1756-L7SP / L7SPXT v36.012 Firmware 2.67 MB
Firmware for 1756-L7SP / L7SPXT v35.015 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v34.016 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v33.016 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v32.011 Firmware 2.65 MB
Firmware for GuardLogix 5570 Safety (1756-L7) v31.011 Firmware 7.91 MB
Firmware for 1756-L7SP / L7SPXT v30.014 Firmware 2.63 MB
Firmware for 1756-L73S v29.011 Firmware 5.19 MB
Firmware for 1756-L7SP v29.011 Firmware 2.59 MB
Firmware for 1756-L7SP v28.012 Firmware 5.2 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V27.011 Firmware 27.43 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V26.013 Firmware 27.24 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V24.012 Firmware 27.23 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V23.012 Firmware 27.08 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V21.011 Firmware 27.13 MB Product DocumentationProduct Documentation Release notes
Firmware for 1756-L71S, -L72S(EROMs), -L73S V20.018 Firmware 23.74 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
China CCC CE ATEX IECEx Scheme Australian RCM Eurasion Economic Community
  • China CCC
  • Safety
  • CE
  • ATEX
  • IECEx Scheme
  • Australian RCM
  • American Bureau of Shippin
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-L7SPXT
UPC
885630016535
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Embedded Network Port
None
Replacement Battery
1756-SPESMNSEXT
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1756-td001_-en-p Technical Data
1756-TD001
1756-um001_-en-p User Manual
1756-UM001
General Publication
Product Cutsheet --
Technical Data Publication
1756-td001_-en-p 1756-TD001
User Manual Publication
1756-um001_-en-p 1756-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1756-L7SP / L7SPXT v38.011 2.68 MB
Firmware for 1756-L7SP / L7SPXT v37.011 2.68 MB
Firmware for 1756-L7SP / L7SPXT v36.012 2.67 MB
Firmware for 1756-L7SP / L7SPXT v35.015 2.66 MB
Firmware for 1756-L7SP / L7SPXT v34.016 2.66 MB
Firmware for 1756-L7SP / L7SPXT v33.016 2.66 MB
Firmware for 1756-L7SP / L7SPXT v32.011 2.65 MB
Firmware for GuardLogix 5570 Safety (1756-L7) v31.011 7.91 MB
Firmware for 1756-L7SP / L7SPXT v30.014 2.63 MB
Firmware for 1756-L73S v29.011 5.19 MB
Firmware for 1756-L7SP v29.011 2.59 MB
Firmware for 1756-L7SP v28.012 5.2 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V27.011 27.43 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V26.013 27.24 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V24.012 27.23 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V23.012 27.08 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V21.011 27.13 MB Product DocumentationProduct Documentation Release notes
Firmware for 1756-L71S, -L72S(EROMs), -L73S V20.018 23.74 MB
Firmware for 1756-L7SP / L7SPXT v38.011 Firmware 2.68 MB
Firmware for 1756-L7SP / L7SPXT v37.011 Firmware 2.68 MB
Firmware for 1756-L7SP / L7SPXT v36.012 Firmware 2.67 MB
Firmware for 1756-L7SP / L7SPXT v35.015 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v34.016 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v33.016 Firmware 2.66 MB
Firmware for 1756-L7SP / L7SPXT v32.011 Firmware 2.65 MB
Firmware for GuardLogix 5570 Safety (1756-L7) v31.011 Firmware 7.91 MB
Firmware for 1756-L7SP / L7SPXT v30.014 Firmware 2.63 MB
Firmware for 1756-L73S v29.011 Firmware 5.19 MB
Firmware for 1756-L7SP v29.011 Firmware 2.59 MB
Firmware for 1756-L7SP v28.012 Firmware 5.2 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V27.011 Firmware 27.43 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V26.013 Firmware 27.24 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V24.012 Firmware 27.23 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V23.012 Firmware 27.08 MB
Firmware for 1756-L71S, -L72S(EROMS), -L73S, -L7SP V21.011 Firmware 27.13 MB Product DocumentationProduct Documentation Release notes
Firmware for 1756-L71S, -L72S(EROMs), -L73S V20.018 Firmware 23.74 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct147_-en-e.pdf} {name=CE, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct011_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct221_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct220_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct253_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • China CCC
  • Safety
  • CE
  • ATEX
  • IECEx Scheme
  • Australian RCM
  • American Bureau of Shippin
  • Eurasion Economic Community

This product was certified with the above certifications as of 2026-08-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Logix L7SPXT SIL 3 PLe Safety Partner
CloseClose
1756-L7SPXT
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left ControlLogix 5570 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose