Depth | 6.5 in |
---|---|
Embedded Network Port | (2) EtherNet/IP DLR pairs (4 ports) |
Height | 9.4 in |
Local Programming Port | USB |
Memory | 8 MB |
Motion Axis Supported | 100 None |
Non Volatile Memory Option | Secure Digital |
Safety Memory | 4 MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.67 |
Lead Time | 5 |
Dimension Width | 35.306 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 8.299 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Detail | 1756-UM001 |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 6.5 in |
---|---|
Embedded Network Port | (2) EtherNet/IP DLR pairs (4 ports) |
Height | 9.4 in |
Local Programming Port | USB |
Memory | 8 MB |
Motion Axis Supported | 100 None |
Non Volatile Memory Option | Secure Digital |
Safety Memory | 4 MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.67 |
Lead Time | 5 |
Dimension Width | 35.306 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 8.299 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Technical Detail
General
1756-UM001 |
Product Profile
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
1756-td001_-en-p
Technical Data
1756-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Detail | 1756-UM001 |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.