Embedded Network Port | True |
---|---|
Local Programming Port | 1 USB |
Memory | 4MB User Memory, 0.98MB I/O |
Motion Axis Supported | 256 None |
Non Volatile Memory Option | Secure Digital |
Power Supply | 5ma @ 1.2V DC, 1.20A @ 5.1V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.94 |
Lead Time | 5 |
Dimension Width | 35.56 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 8.299 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 1756-UM001 |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Embedded Network Port | True |
---|---|
Local Programming Port | 1 USB |
Memory | 4MB User Memory, 0.98MB I/O |
Motion Axis Supported | 256 None |
Non Volatile Memory Option | Secure Digital |
Power Supply | 5ma @ 1.2V DC, 1.20A @ 5.1V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.94 |
Lead Time | 5 |
Dimension Width | 35.56 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 8.299 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Technical Detail
General
1756-UM001 |
Product Cutsheet
General
-- |
Product Profile
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
1756-td001_-en-p
Technical Data
1756-TD001 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 1756-UM001 |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.