ControlLogix 8 Point A/I Module
ControlLogix 8 Point A/I Module
| Unique Product Identifier |
1756-IF8K
|
|---|---|
| UPC |
887172383717
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Display |
Module Health, In Calibration,Mode
|
|---|---|
| Input Signal |
0-10.25V, +/- 10.25V,0-5.125V, 0-20.5mA
|
| Isolation |
250V (continuous), reinforced,insulation type,inputs-to-backplane. No,isolation between individual,inputs
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Detail | -- |
| Product Profile | -- |
| Technical Data | Publication |
|---|---|
| 1756-td002_-en-e | 1756-TD002 |
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 1756-IF8 v2.014 | 80.41 KB | |
|
|
Firmware for 1756-IF8 v2.013 | 80.31 KB | |
|
|
Firmware for 1756-IF8 v2.012 | 79.71 KB | |
|
|
Firmware for 1756-IF8 v2.011 | 79.7 KB | |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog I/O v40.12.23 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog I/O v40.12.23 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1756-IF8 (multi) | 4.11 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
- FM Approved
- IECEx Scheme
- ATEX
- CE
- China CCC
- Australian RCM
- American Bureau of Shippin
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1756-IF8K
|
|---|---|
| UPC |
887172383717
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Display |
Module Health, In Calibration,Mode
|
|---|---|
| Input Signal |
0-10.25V, +/- 10.25V,0-5.125V, 0-20.5mA
|
| Isolation |
250V (continuous), reinforced,insulation type,inputs-to-backplane. No,isolation between individual,inputs
|
Sustainability
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Drawings
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
Technical Detail
General
-- |
|
Product Profile
General
-- |
|
1756-td002_-en-e
Technical Data
1756-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Detail | -- |
| Product Profile | -- |
| Technical Data | Publication |
| 1756-td002_-en-e | 1756-TD002 |
Downloads
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 1756-IF8 v2.014 | 80.41 KB | |
|
|
Firmware for 1756-IF8 v2.013 | 80.31 KB | |
|
|
Firmware for 1756-IF8 v2.012 | 79.71 KB | |
|
|
Firmware for 1756-IF8 v2.011 | 79.7 KB | |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog I/O v40.12.23 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog I/O v40.12.23 | 434 MB | Release notes |
|
|
AOP - Add On Profiles for 1756 Analog1 v40.14.70 | 478 MB | Release notes |
|
|
AOP - Add On Profiles for 1756-IF8, IF16, OF4, OF8 v40.13.06 | 435 MB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1756-IF8 (multi) | 4.11 KB | |
|
|
EDS files for ControlLogix Family (multi) | 1.79 MB | |
Certifications
- FM Approved
- IECEx Scheme
- ATEX
- CE
- China CCC
- Australian RCM
- American Bureau of Shippin
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|