Loading
View all ControlLogix 5570 Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1756-IF6CIS

ControlLogix 6 Point A/I Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2016, the ControlLogix 6 Point A/I Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2016 Replacement Category: Functional Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Isolated Analog In-Current Sourcing 6 Pts (20 Pin)
  • Add to BOM
  • Repair services
  • Get support
1756-IF6CIS

ControlLogix 6 Point A/I Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2016, the ControlLogix 6 Point A/I Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2016 Replacement Category: Functional Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Isolated Analog In-Current Sourcing 6 Pts (20 Pin)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
1756-IF6CIS
UPC
612598292318
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Display
Module Health, In Calibration,Mode
Input Signal
0-21mA
Isolation
250 V continuous between,inputs
Number Of Channels
6
Special Features
Per Point Isolation, Built in,current sourcing for two wire,transmitters
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Product Profile --
Selection Guide 1756-SG001
Technical Detail --
Technical Data Publication
1756-td002_-en-e 1756-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
1.010
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1756-IF6CIS (multi) 3.37 KB
EDS files for ControlLogix Family (multi) 1.79 MB
Firmware Size Notes
Firmware for 1756-IF6CIS Analog I/O 10.83 MB Product DocumentationProduct Documentation Release notes
EDS files for 1756-IF6CIS (multi) EDS - Electronic Data Sheet Files 3.37 KB
EDS files for ControlLogix Family (multi) EDS - Electronic Data Sheet Files 1.79 MB
Firmware for 1756-IF6CIS Analog I/O Firmware 10.83 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
ATEX
  • Safety
  • ATEX

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-IF6CIS
UPC
612598292318
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Display
Module Health, In Calibration,Mode
Input Signal
0-21mA
Isolation
250 V continuous between,inputs
Number Of Channels
6
Special Features
Per Point Isolation, Built in,current sourcing for two wire,transmitters
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Product Profile General
--
Selection Guide General
1756-SG001
Technical Detail General
--
1756-td002_-en-e Technical Data
1756-TD002
General Publication
Product Cutsheet --
Product Profile --
Selection Guide 1756-SG001
Technical Detail --
Technical Data Publication
1756-td002_-en-e 1756-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
1.010
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1756-IF6CIS (multi) 3.37 KB
EDS files for ControlLogix Family (multi) 1.79 MB
Firmware Size Notes
Firmware for 1756-IF6CIS Analog I/O 10.83 MB Product DocumentationProduct Documentation Release notes
EDS files for 1756-IF6CIS (multi) EDS - Electronic Data Sheet Files 3.37 KB
EDS files for ControlLogix Family (multi) EDS - Electronic Data Sheet Files 1.79 MB
Firmware for 1756-IF6CIS Analog I/O Firmware 10.83 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/plc-ct002_-en-e.pdf}
  • Safety
  • ATEX

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ControlLogix 6 Point A/I Module
CloseClose
1756-IF6CIS
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose