Conformal Coating | True |
---|---|
Input Signal | 0-20mA, 4-20mA |
Isolation | 250V (continuous), Reinforced insulation type, inputs to backplane |
Number Of Channels | 16 None |
Output Signal | 4-20mA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.799 |
Lead Time | 5 |
Dimension Width | 18.034 |
Dimension Length | 23.495 |
Stock Status | NON_STOCKED |
Weight | 0.415 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- IECEx Scheme
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Conformal Coating | True |
---|---|
Input Signal | 0-20mA, 4-20mA |
Isolation | 250V (continuous), Reinforced insulation type, inputs to backplane |
Number Of Channels | 16 None |
Output Signal | 4-20mA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.799 |
Lead Time | 5 |
Dimension Width | 18.034 |
Dimension Length | 23.495 |
Stock Status | NON_STOCKED |
Weight | 0.415 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Technical Detail
General
-- |
Product Cutsheet
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- IECEx Scheme
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.