1756-HYD02
ControlLogix Hydraulic Servo Module
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of March 15, 2024, the ControlLogix Hydraulic Servo Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 15, 2024
Replacement Category:
No planned RA replacement
Product at a glance
Product Registration
Description
2 Channel LDT Hydraulics Module (36 Pin)
1756-HYD02
ControlLogix Hydraulic Servo Module
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of March 15, 2024, the ControlLogix Hydraulic Servo Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 15, 2024
Replacement Category:
No planned RA replacement
Product at a glance
Product Registration
Description
2 Channel LDT Hydraulics Module (36 Pin)
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
1756-HYD02
|
|---|---|
| UPC |
612598300518
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Input Signal |
LDT Inputs, Registration
|
|---|---|
| Isolation |
30 V continuous
|
| Output Signal |
Analog Output: +/- 10V @ 24V DC
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Profile | -- |
| Product Cutsheet | -- |
| Selection Guide | 1756-SG001 |
| Technical Data | Publication |
|---|---|
| 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
1756-HYD02
|
|---|---|
| UPC |
612598300518
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Input Signal |
LDT Inputs, Registration
|
|---|---|
| Isolation |
30 V continuous
|
| Output Signal |
Analog Output: +/- 10V @ 24V DC
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
Selection Guide
General
1756-SG001 |
|
1756-td002_-en-e
Technical Data
1756-TD002 |
| General | Publication |
|---|---|
| Product Profile | -- |
| Product Cutsheet | -- |
| Selection Guide | 1756-SG001 |
| Technical Data | Publication |
| 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
ControlLogix Hydraulic Servo Module
1756-HYD02
Close
Print
Copyright ©2026 Rockwell Automation, Inc.