1738-EXT1
ArmorPoint Bus Extension- 1 Meter
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint Bus Extension- 1 Meter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint Bus Extension- 1 Meter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specification Sheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1738-in018_-en-p | 1738-IN018 |
| User Manual | Publication |
|---|---|
| 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
Dimension Sheet
General
-- |
|
Specification Sheet
General
-- |
|
1738-in018_-en-p
Installation Instructions
1738-IN018 |
|
1734-um016_-en-p
User Manual
1734-UM016 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specification Sheet | -- |
| Installation Instructions | Publication |
| 1738-in018_-en-p | 1738-IN018 |
| User Manual | Publication |
| 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.