1738-APB
ArmorPoint ProfiBus Network Adaptor
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint ProfiBus Network Adaptor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint ProfiBus Network Adaptor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
| Class |
Progmable Logic Controller Module
|
|---|---|
| Communication Adaptor Type |
Profibus DP
|
| Communication Ports |
PROFIBUS DP
|
| Communication Protocol |
ProfiBus DP
|
| Design Style |
On-Machine distributed input/output
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Type Of Terminations |
M12 Disconect
|
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Dimension Sheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1738-in015_-en-e | 1738-IN015 |
| User Manual | Publication |
|---|---|
| 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Progmable Logic Controller Module
|
|---|---|
| Communication Adaptor Type |
Profibus DP
|
| Communication Ports |
PROFIBUS DP
|
| Communication Protocol |
ProfiBus DP
|
| Design Style |
On-Machine distributed input/output
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Type Of Terminations |
M12 Disconect
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
-- |
|
Dimension Sheet
General
-- |
|
1738-in015_-en-e
Installation Instructions
1738-IN015 |
|
1734-um016_-en-p
User Manual
1734-UM016 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Dimension Sheet | -- |
| Installation Instructions | Publication |
| 1738-in015_-en-e | 1738-IN015 |
| User Manual | Publication |
| 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.