1738-ADNX
ArmorPoint DeviceNet Network Adaptor
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint DeviceNet Network Adaptor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of December 31, 2025, the ArmorPoint DeviceNet Network Adaptor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
| Communication |
DeviceNet
|
|---|---|
| Interface |
M12 Quick-Disconnect
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specification Sheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1738-in014_-en-e | 1738-IN014 |
| User Manual | Publication |
|---|---|
| 1738-um001_-en-p | 1738-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1734-ADNx/1738-ADNx V2.004
- EDS files for 1738-ADNX (multi)
- EDS files for Distributed I/O Family (multi)
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Communication |
DeviceNet
|
|---|---|
| Interface |
M12 Quick-Disconnect
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional Mounting Base Drawing | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional Mounting Base Drawing Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Dimension Sheet
General
-- |
|
Specification Sheet
General
-- |
|
1738-in014_-en-e
Installation Instructions
1738-IN014 |
|
1738-um001_-en-p
User Manual
1738-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specification Sheet | -- |
| Installation Instructions | Publication |
| 1738-in014_-en-e | 1738-IN014 |
| User Manual | Publication |
| 1738-um001_-en-p | 1738-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1734-ADNx/1738-ADNx V2.004
- EDS files for 1738-ADNX (multi)
- EDS files for Distributed I/O Family (multi)
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.