ArmorPoint 8 Point Combination Module
Rockwell Automation announces that as of
December 31, 2024,
the ArmorPoint 8 Point Combination Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
5032-CFGB16
[https://www.rockwellautomation.com/en-us/products/details.5032-CFGB16.html]
Rockwell Automation announces that as of
December 31, 2024,
the ArmorPoint 8 Point Combination Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
5032-CFGB16
[https://www.rockwellautomation.com/en-us/products/details.5032-CFGB16.html]
Power Supply | 24V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 55.4 |
Lead Time | 5 |
Dimension Width | 111.6 |
Dimension Length | 71.6 |
Stock Status | NON_STOCKED |
Weight | 0.447 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1738-8CFGM23 A v3.006
- EDS files for 1738-8CFGM23 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1738SelfConfigDiscrete v40.14.77
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1738-in026_-en-e | 1738-IN026 |
User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 55.4 |
Lead Time | 5 |
Dimension Width | 111.6 |
Dimension Length | 71.6 |
Stock Status | NON_STOCKED |
Weight | 0.447 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1738-in026_-en-e
Installation Instructions
1738-IN026 |
1734-um016_-en-p
User Manual
1734-UM016 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1738-in026_-en-e | 1738-IN026 |
User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1738-8CFGM23 A v3.006
- EDS files for 1738-8CFGM23 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1738SelfConfigDiscrete v40.14.77
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.