| Number Of Terminals |
8
|
|---|---|
| Terminal Type |
Cold Junction Compensation
|
| Wire Size |
14 AWG...22 AWG
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
| User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- IECEx Scheme
- ATEX
- Registro Italiano Navale
- UK EX CERTIFICATE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number Of Terminals |
8
|
|---|---|
| Terminal Type |
Cold Junction Compensation
|
| Wire Size |
14 AWG...22 AWG
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1734-sg001_-en-p
Selection Guide
1734-SG001 |
|
1734-um016_-en-p
User Manual
1734-UM016 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
| User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- IECEx Scheme
- ATEX
- Registro Italiano Navale
- UK EX CERTIFICATE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.