Power Supply | 220V AC |
---|---|
Temperature Rating | -20…55 °C (-4…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.1 |
Lead Time | 5 |
Dimension Width | 56.6 |
Dimension Length | 77.5 |
Stock Status | STOCKED |
Weight | 35.97 |
Weight Unit | G |
Dimension Unit | CM |
Available Downloads
- AOP for 1734-IB2/4/8 v8.01.01
- AOP for 1734 Point I/O Discrete 8.02.04
- AOP for 1734 Discrete v.8.02.05
- AOP for 1734 Discrete v.8.02.06
- EDS files for 1734-IM4 C v3.022
- EDS files for 1734-IM4 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1734Discrete v40.14.77
- AOP for 1734 Point I/O Discrete
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1734-in008_-en-e | 1734-IN008 |
Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
User Manual | 1734-um001_-en-p | 1734-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 220V AC |
---|---|
Temperature Rating | -20…55 °C (-4…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.1 |
Lead Time | 5 |
Dimension Width | 56.6 |
Dimension Length | 77.5 |
Stock Status | STOCKED |
Weight | 35.97 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1734-in008_-en-e
Installation Instructions
1734-IN008 |
1734-sg001_-en-p
Selection Guide
1734-SG001 |
1734-um001_-en-p
User Manual
1734-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1734-in008_-en-e | 1734-IN008 |
Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
User Manual | 1734-um001_-en-p | 1734-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP for 1734-IB2/4/8 v8.01.01
- AOP for 1734 Point I/O Discrete 8.02.04
- AOP for 1734 Discrete v.8.02.05
- AOP for 1734 Discrete v.8.02.06
- EDS files for 1734-IM4 C v3.022
- EDS files for 1734-IM4 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1734Discrete v40.14.77
- AOP for 1734 Point I/O Discrete
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.