POINT I/O 8 Point Combination Module
POINT I/O 8 Point Combination Module
| Unique Product Identifier |
1734-8CFGDLX
|
|---|---|
| UPC |
612598350933
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
| Cradle To Grave |
139 kg CO2 eq
|
|---|---|
| Cradle To Gate |
5.96 kg CO2 eq
|
| Database Used |
Ecoinvent 3.10
|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| LCA Method |
ISO 14040/44 compliant
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1734-in039_-en-p | 1734-IN039 |
| Selection Guide | Publication |
|---|---|
| 1734-sg001_-en-p | 1734-SG001 |
| User Manual | Publication |
|---|---|
| 1734-um015_-en-e | 1734-UM015 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1734-8CFGDLX
|
|---|---|
| UPC |
612598350933
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
Sustainability
| Cradle To Grave |
139 kg CO2 eq
|
|---|---|
| Cradle To Gate |
5.96 kg CO2 eq
|
| Database Used |
Ecoinvent 3.10
|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| LCA Method |
ISO 14040/44 compliant
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
1734-in039_-en-p
Installation Instructions
1734-IN039 |
|
1734-sg001_-en-p
Selection Guide
1734-SG001 |
|
1734-um015_-en-e
User Manual
1734-UM015 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1734-in039_-en-p | 1734-IN039 |
| Selection Guide | Publication |
| 1734-sg001_-en-p | 1734-SG001 |
| User Manual | Publication |
| 1734-um015_-en-e | 1734-UM015 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|