Temperature Rating | -20…60 °C (-4…140 °F) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 48 |
Dimension Width | 10.312 |
Dimension Length | 18.999 |
Stock Status | STOCKED |
Weight | 0.259 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1732E-IF4M12R v1.013
- AOP - Add On Profiles for 1732E Analog modules version 1.05.01
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Selection Guide | 1732-sg001_-en-e | 1732-SG001 |
User Manual | 1732e-um005_-en-e | 1732E-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Temperature Rating | -20…60 °C (-4…140 °F) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 48 |
Dimension Width | 10.312 |
Dimension Length | 18.999 |
Stock Status | STOCKED |
Weight | 0.259 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
1732-sg001_-en-e
Selection Guide
1732-SG001 |
1732e-um005_-en-e
User Manual
1732E-UM005 |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Selection Guide | 1732-sg001_-en-e | 1732-SG001 |
User Manual | 1732e-um005_-en-e | 1732E-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1732E-IF4M12R v1.013
- AOP - Add On Profiles for 1732E Analog modules version 1.05.01
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.