Loading
View all ArmorBlock I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1732E-8IOLM12R

Armorblock I/O 8 Channel IO-Link Master

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of September 30, 2028, the Armorblock I/O 8 Channel IO-Link Master will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2028 Replacement Category: Engineering Replacement Replacement Product: 5032-8IOLM12M12LDR [https://www.rockwellautomation.com/en-us/products/details.5032-8IOLM12M12LDR.html]
Product at a glance
Replacement Available
Description
1732 ArmorBlock EtherNet/IP, EtherNet/IP, Input / Output Module, 24V DC 8 Input/output IO-Link Master M12 with Dual-Port Ethernet/IP, DC Micro (M12), Without CIP SYNC Input, With Diagnositcs, Dual Port
  • Add to BOM
  • Repair services
  • Get support
1732E-8IOLM12R

Armorblock I/O 8 Channel IO-Link Master

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of September 30, 2028, the Armorblock I/O 8 Channel IO-Link Master will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2028 Replacement Category: Engineering Replacement Replacement Product: 5032-8IOLM12M12LDR [https://www.rockwellautomation.com/en-us/products/details.5032-8IOLM12M12LDR.html]
Product at a glance
Replacement Available
Description
1732 ArmorBlock EtherNet/IP, EtherNet/IP, Input / Output Module, 24V DC 8 Input/output IO-Link Master M12 with Dual-Port Ethernet/IP, DC Micro (M12), Without CIP SYNC Input, With Diagnositcs, Dual Port
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1732E-8IOLM12R
UPC
889508157733
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Input Signal
8 Inputs
Number Of Channels
8 Channel
Output Signal
8 Outputs
Drawings
2D Dimension Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Dimension Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Installation Guide 1732E-IN001
Product Cutsheet --
Selection Guide Publication
1732-sg001_-en-e 1732-SG001
User Manual Publication
1732e-um007_-en-e 1732E-UM007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 1732E-8IOLM12R v3.1.60 225 MB Product DocumentationProduct Documentation Release notes
AOP for 1732E-8IOLM12R v2.08.00 442 MB
Firmware Size Notes
Firmware for 1732E-8IOLM12R v3.012 1.13 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1732E-8IOLM12R (multi) 5.59 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
AOP for 1732E-8IOLM12R v3.1.60 AOP - Add On Profiles 225 MB Product DocumentationProduct Documentation Release notes
AOP for 1732E-8IOLM12R v2.08.00 AOP - Add On Profiles 442 MB
Firmware for 1732E-8IOLM12R v3.012 Firmware 1.13 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for 1732E-8IOLM12R (multi) EDS - Electronic Data Sheet Files 5.59 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-10-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1732E-8IOLM12R
UPC
889508157733
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Input Signal
8 Inputs
Number Of Channels
8 Channel
Output Signal
8 Outputs
Drawings
Drawings
2D Dimension Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Dimension Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Guide General
1732E-IN001
Product Cutsheet General
--
1732-sg001_-en-e Selection Guide
1732-SG001
1732e-um007_-en-e User Manual
1732E-UM007
General Publication
Installation Guide 1732E-IN001
Product Cutsheet --
Selection Guide Publication
1732-sg001_-en-e 1732-SG001
User Manual Publication
1732e-um007_-en-e 1732E-UM007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 1732E-8IOLM12R v3.1.60 225 MB Product DocumentationProduct Documentation Release notes
AOP for 1732E-8IOLM12R v2.08.00 442 MB
Firmware Size Notes
Firmware for 1732E-8IOLM12R v3.012 1.13 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1732E-8IOLM12R (multi) 5.59 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
AOP for 1732E-8IOLM12R v3.1.60 AOP - Add On Profiles 225 MB Product DocumentationProduct Documentation Release notes
AOP for 1732E-8IOLM12R v2.08.00 AOP - Add On Profiles 442 MB
Firmware for 1732E-8IOLM12R v3.012 Firmware 1.13 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for 1732E-8IOLM12R (multi) EDS - Electronic Data Sheet Files 5.59 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1732-ct020_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-10-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Armorblock I/O 8 Channel IO-Link Master
CloseClose
1732E-8IOLM12R
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left ArmorBlock I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose