ArmorBlock 12 Input 4 Output QC
ArmorBlock 12 Input 4 Output QC
| Unique Product Identifier |
1732E-12X4M12QCDR
|
|---|---|
| UPC |
885630057224
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
558 kg CO2 eq
|
| Cradle To Gate |
36.1 kg CO2 eq
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Installation Guide | 1732E-IN010 |
| Product Cutsheet | -- |
| Selection Guide | Publication |
|---|---|
| 1732-sg001_-en-e | 1732-SG001 |
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 1732E Dual Port EtherNet/IP QuickConnect modules v3.013 | 2.02 MB | |
|
|
Firmware for 1732E Dual Port EtherNet/IP QuickConnect modules v3.012 | 2.01 MB | |
|
|
Firmware for 1732E-12X4M12QCDR V1.012 | 9.59 MB | |
|
|
Firmware for 1732E-12X4M12QCDR | 11.23 MB | Release notes |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP for 1732E Dual Port EtherNet/IP QuickConnect modules v40.19.11 | 552 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V2.01.03 | 34.57 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V3.01.03 | 74.77 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V2.01.03 | 34.57 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V3.01.03 | 74.77 MB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1732E-12X4M12QCDR
|
|---|---|
| UPC |
885630057224
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Sustainability
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
558 kg CO2 eq
|
| Cradle To Gate |
36.1 kg CO2 eq
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Installation Guide
General
1732E-IN010 |
|
Product Cutsheet
General
-- |
|
1732-sg001_-en-e
Selection Guide
1732-SG001 |
| General | Publication |
|---|---|
| Installation Guide | 1732E-IN010 |
| Product Cutsheet | -- |
| Selection Guide | Publication |
| 1732-sg001_-en-e | 1732-SG001 |
Downloads
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 1732E Dual Port EtherNet/IP QuickConnect modules v3.013 | 2.02 MB | |
|
|
Firmware for 1732E Dual Port EtherNet/IP QuickConnect modules v3.012 | 2.01 MB | |
|
|
Firmware for 1732E-12X4M12QCDR V1.012 | 9.59 MB | |
|
|
Firmware for 1732E-12X4M12QCDR | 11.23 MB | Release notes |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP for 1732E Dual Port EtherNet/IP QuickConnect modules v40.19.11 | 552 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V2.01.03 | 34.57 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V3.01.03 | 74.77 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V2.01.03 | 34.57 MB | Release notes |
|
|
AOP for 1732E-QC ArmorBlock R 2-Port V3.01.03 | 74.77 MB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
|
|
CVE-2026-12655, CVE-2026-12656 | - | |
Certifications
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|