Loading
View all DC Micro Distribution Boxes
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1732DS-IB8

Guard I/O 8 Point Digital Comb Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Digital Product Passport Digital Product Passport
Description
DeviceNet Safety ArmorBlock Input Module, 8 Inputs, 8 Test Outputs
  • Add to BOM
  • Repair services
  • Get support
1732DS-IB8

Guard I/O 8 Point Digital Comb Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Digital Product Passport Digital Product Passport
Description
DeviceNet Safety ArmorBlock Input Module, 8 Inputs, 8 Test Outputs
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Sustainability
Lifecycle Assessment
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
1732DS-IB8
UPC
612598336302
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Communication
DeviceNet
Power Supply
24V DC
Temperature Rating
-20…60 °C (-4…140 °F)
LCA Method
ISO 14040/44 compliant
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
Database Used
Ecoinvent 3.10
Use Phase Electricity
European Average Grid Mix (EU-40)
Cradle To Grave
115 kg CO2 eq
Cradle To Gate
23.4 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Specification Sheet --
Dimension Sheet --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
1.053
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 1732 Safety DS-IB8 7.06 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1732DS-IB8 (multi) 9.34 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
Firmware Size Notes
Firmware for 1732DS-IB8, V 1.053 3.3 MB Product DocumentationProduct Documentation Release notes
AOP for 1732 Safety DS-IB8 AOP - Add On Profiles 7.06 MB Product DocumentationProduct Documentation Release notes
EDS files for 1732DS-IB8 (multi) EDS - Electronic Data Sheet Files 9.34 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Firmware for 1732DS-IB8, V 1.053 Firmware 3.3 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
TUV General Safety CE Korean KC Australian RCM
  • TUV General Safety
  • CE
  • Korean KC
  • ODVA
  • Australian RCM
  • Safety

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1732DS-IB8
UPC
612598336302
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Communication
DeviceNet
Power Supply
24V DC
Temperature Rating
-20…60 °C (-4…140 °F)
Sustainability
LCA Method
ISO 14040/44 compliant
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
Database Used
Ecoinvent 3.10
Use Phase Electricity
European Average Grid Mix (EU-40)
Cradle To Grave
115 kg CO2 eq
Cradle To Gate
23.4 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specification Sheet General
--
Dimension Sheet General
--
Product Cutsheet General
--
General Publication
Specification Sheet --
Dimension Sheet --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
1.053
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 1732 Safety DS-IB8 7.06 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1732DS-IB8 (multi) 9.34 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
Firmware Size Notes
Firmware for 1732DS-IB8, V 1.053 3.3 MB Product DocumentationProduct Documentation Release notes
AOP for 1732 Safety DS-IB8 AOP - Add On Profiles 7.06 MB Product DocumentationProduct Documentation Release notes
EDS files for 1732DS-IB8 (multi) EDS - Electronic Data Sheet Files 9.34 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Firmware for 1732DS-IB8, V 1.053 Firmware 3.3 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=TUV General Safety, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/logix-ct024_-en-e.pdf} {name=CE, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1732ds-ct002_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1732-ct002_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1732ds-ct001_-en-e.pdf}
  • TUV General Safety
  • CE
  • Korean KC
  • ODVA
  • Australian RCM
  • Safety

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Guard I/O 8 Point Digital Comb Module
CloseClose
1732DS-IB8
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left DC Micro Distribution Boxes
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose