
1732D-IB16M12M12
ArmorBlock 16 Point Input Block

Rockwell Automation announces that as of December 31, 2017, the ArmorBlock 16 Point Input Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2017
Replacement Category:
Direct Replacement
Replacement Product:
1732D-16CFGM12M12
[https://www.rockwellautomation.com/en-us/products/details.1732D-16CFGM12M12.html]
Product at a glance
Rockwell Automation announces that as of December 31, 2017, the ArmorBlock 16 Point Input Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2017
Replacement Category:
Direct Replacement
Replacement Product:
1732D-16CFGM12M12
[https://www.rockwellautomation.com/en-us/products/details.1732D-16CFGM12M12.html]
Product at a glance
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1734d-in002_-en-e | 1734D-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1732D DeviceNet ArmorBlock V1.011
- EDS files for 1732D-IB16M12M12 A v1.011
- EDS files for 1732D-IB16M12M12 (multi)
- EDS files for ArmorBlock Family (multi)
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Documents
1734d-in002_-en-e
Installation Instructions
1734D-IN002 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1734d-in002_-en-e | 1734D-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1732D DeviceNet ArmorBlock V1.011
- EDS files for 1732D-IB16M12M12 A v1.011
- EDS files for 1732D-IB16M12M12 (multi)
- EDS files for ArmorBlock Family (multi)
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.