Ex I/O 4 Channel Thermocouple Input
Ex I/O 4 Channel Thermocouple Input
| Unique Product Identifier |
1719-IT4B
|
|---|---|
| UPC |
889508013299
|
| Estimated Lead Time |
101 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| User Manual | 1719-UM001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1719-td001_-en-e | 1719-TD001 |
| AOP - Add On Profiles | Size | Notes | |
|---|---|---|---|
|
|
AOP - Add On Profiles for 1718 & 1719 v40.14.77 | 564 MB | Release notes |
|
|
AOP for 1718 and 1719 bulletin products v2.00.20 | 218 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.19 | 217 MB | Release notes |
|
|
AOP - Add On Profiles for 1718 & 1719 v40.14.77 | 564 MB | Release notes |
|
|
AOP for 1718 and 1719 bulletin products v2.00.20 | 218 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.01 | 441 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.06 | 194 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.19 | 217 MB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1719-IT4B (multi) | 1.85 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 1719-IT4B (multi) | 1.85 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1719-IT4B
|
|---|---|
| UPC |
889508013299
|
| Estimated Lead Time |
101 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
User Manual
General
1719-UM001 |
|
Product Cutsheet
General
-- |
|
1719-td001_-en-e
Technical Data
1719-TD001 |
| General | Publication |
|---|---|
| User Manual | 1719-UM001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1719-td001_-en-e | 1719-TD001 |
Downloads
| AOP - Add On Profiles | Size | Notes | |
|---|---|---|---|
|
|
AOP - Add On Profiles for 1718 & 1719 v40.14.77 | 564 MB | Release notes |
|
|
AOP for 1718 and 1719 bulletin products v2.00.20 | 218 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.19 | 217 MB | Release notes |
|
|
AOP - Add On Profiles for 1718 & 1719 v40.14.77 | 564 MB | Release notes |
|
|
AOP for 1718 and 1719 bulletin products v2.00.20 | 218 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.01 | 441 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.06 | 194 MB | Release notes |
|
|
AOP for 1719 Adapter and I/O v2.00.19 | 217 MB | Release notes |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1719-IT4B (multi) | 1.85 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 1719-IT4B (multi) | 1.85 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Technotes
| Technotes |
|---|