| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Photo | -- |
| User Manual | 1719-UM001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- AOP for 1719 Adapter and I/O v2.00.01
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-IR4B (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
- China CCC
- Russian Pattern Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Photo
General
-- |
|
User Manual
General
1719-UM001 |
|
Product Cutsheet
General
-- |
|
1719-td001_-en-e
Technical Data
1719-TD001 |
| General | Publication |
|---|---|
| Product Photo | -- |
| User Manual | 1719-UM001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- AOP for 1719 Adapter and I/O v2.00.01
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-IR4B (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
Certifications
- China CCC
- Russian Pattern Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.