Output | 4 Point, Configurable |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Drawings | |
---|---|
3D Dimension Drawing (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimension Drawing (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | User Manual | 1719-UM001 |
General | Product Cutsheet | -- |
Technical Data | 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- Data Type Manager (DTM) software for 1719 HART modules v2.011
- AOP for 1719 Adapter and I/O v2.00.01
- EDS files for 1719-CF4H A v2.011
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-CF4H (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
- China CCC
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | 4 Point, Configurable |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Drawings
Drawings | |
---|---|
3D Dimension Drawing (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimension Drawing (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
User Manual
General
1719-UM001 |
Product Cutsheet
General
-- |
1719-td001_-en-e
Technical Data
1719-TD001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 1719-UM001 |
General | Product Cutsheet | -- |
Technical Data | 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- Data Type Manager (DTM) software for 1719 HART modules v2.011
- AOP for 1719 Adapter and I/O v2.00.01
- EDS files for 1719-CF4H A v2.011
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-CF4H (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
Certifications
- China CCC
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.