Current | 40 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.98 |
Lead Time | 5 |
Dimension Width | 0.125 |
Dimension Length | 0.8 |
Stock Status | STOCKED |
Weight | 154.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
General | Product Cutsheet | -- |
General | Instructions for I/O Link 1694 Electronic Circuit Protection Modules | 1694-IN001 |
General | 1694 Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 40 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.98 |
Lead Time | 5 |
Dimension Width | 0.125 |
Dimension Length | 0.8 |
Stock Status | STOCKED |
Weight | 154.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Instructions for Standard 1694 Electronic circuit protection modules
General
1694-IN002 |
Topics in Circuit Protection for Power Supplies
General
1694-WP001 |
Product Cutsheet
General
-- |
Instructions for I/O Link 1694 Electronic Circuit Protection Modules
General
1694-IN001 |
1694 Specifications Technical Data
General
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
General | Product Cutsheet | -- |
General | Instructions for I/O Link 1694 Electronic Circuit Protection Modules | 1694-IN001 |
General | 1694 Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.