Loading
View all 1694 Modular Electronic Circuit Protectors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1694-PF3G4

Power Feed GND

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1694-Electronic Circuit Breaker, Power Feed Module Standard, Middle or Right, 40A
  • Add to BOM
  • Repair services
  • Get support
1694-PF3G4

Power Feed GND

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1694-Electronic Circuit Breaker, Power Feed Module Standard, Middle or Right, 40A
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Drawings
Documents
Certifications
Technotes
Unique Product Identifier
1694-PF3G4
UPC
191326940696
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Degree of pollution
2
Humidity / damp heat
96 hr / 95% climate class 3K3
Operating temperature
-25 °C
Storage temperature
-40 °C
Degree of protection (IP)
IP20
Operating current
40 A, maximum, line separated
Operating voltage
0V DC
Supply voltage DC
0 V
Voltage type of supply voltage
DC
Construction
Depth
80 mm
Height
98.5 mm
Mounting position
Middle or right
Terminal wire gauge
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
Termination type
Push-in
Weight per module
Approx. 0.13 lb
Width
12.4 mm
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Topics in Circuit Protection for Power Supplies 1694-WP001
1694 Specifications Technical Data 1492-SG122
Instructions for Standard 1694 Electronic circuit protection modules 1694-IN002
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community
  • CE
  • UL Recognized

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1694-PF3G4
UPC
191326940696
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Compliance & Environment
Degree of pollution
2
Humidity / damp heat
96 hr / 95% climate class 3K3
Operating temperature
-25 °C
Storage temperature
-40 °C
Electrical & Connectivity
Degree of protection (IP)
IP20
Operating current
40 A, maximum, line separated
Operating voltage
0V DC
Supply voltage DC
0 V
Voltage type of supply voltage
DC
Physical Characteristics
Construction
Depth
80 mm
Height
98.5 mm
Mounting position
Middle or right
Terminal wire gauge
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
Termination type
Push-in
Weight per module
Approx. 0.13 lb
Width
12.4 mm
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Topics in Circuit Protection for Power Supplies General
1694-WP001
1694 Specifications Technical Data General
1492-SG122
Instructions for Standard 1694 Electronic circuit protection modules General
1694-IN002
Product Cutsheet General
--
General Publication
Topics in Circuit Protection for Power Supplies 1694-WP001
1694 Specifications Technical Data 1492-SG122
Instructions for Standard 1694 Electronic circuit protection modules 1694-IN002
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1694-ct008_-ru-e.pdf}
  • Eurasion Economic Community
  • CE
  • UL Recognized

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Power Feed GND
CloseClose
1694-PF3G4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose