Loading
View all 1609-P Industrial Tower
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1609-P8000E

Uninterruptible Power Supply P UPS Acces

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 16, 2021, the Uninterruptible Power Supply P UPS Acces will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 16, 2021 Replacement Category: No planned RA replacement
Description
Commercial Series UPS, 8000 VA, 208/230V AC
  • Add to BOM
  • Repair services
  • Get support
1609-P8000E

Uninterruptible Power Supply P UPS Acces

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 16, 2021, the Uninterruptible Power Supply P UPS Acces will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 16, 2021 Replacement Category: No planned RA replacement
Description
Commercial Series UPS, 8000 VA, 208/230V AC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Construction
Drawings
Documents
Accessories
Technotes
Unique Product Identifier
1609-P8000E
UPC
662074426874
Standard Warranty Duration

1 year See details

Country of Origin
Philippines
Sub Brand
Uninterruptible Power Supply P
Audible indicators
On battery: 4 short beeps repeats about 20 s (mutable), low battery: persistent 0.5 s beep every 1 s (mutable), in bypass: continuous beeping, failure: continuous tone, replace battery: occasional on/off change-single beep
Battery pack charger
Temperature compensated current limited, float charger
Battery pack lifetime
2...4 yr @ 25 °C ambient
Battery pack recharge time
Less than 3 hr to 85% capacity
Battery pack run time
5...7 min @ full load, 13...18 min @ half load
Battery pack type
Sealed lead acid, valve regulated, hot swappable, user replaceable
Battery pack voltage
192 V
Bypass protection
70 A input circuit breaker
Communication network
Via network management card (1609-NMC, provided as standard with units >3 kVA)
Communication, DB9
Serial and contact closure
Communication, EPO
Via contact closure
Control
(Front panel) ON/self-test/alarm silence /cold start/load off
Input PFC
>0.95
Input current, max
40 A
Input current, nom
30 A
Input protection
70 A input circuit breaker
Input voltage
230 V
Input voltage range, default
160...280V AC
Input voltage, nom
208/230V AC
LED status
On-line, in bypass mode, on battery, overload and replace battery, fault, bar graph for battery fuel gauge, bar graph for load, bar graph for measured input voltage when recessed switch is held
Number of phases primary
1
Number of phases secondary
1
On Line efficiency
88 %
On battery THD
<5% at full load
On battery crest factor
03:01
On battery efficiency
86 %
On battery frequency
Nominal +/-3 Hz
On battery regulation
+/-1% static, +/-5% dynamic
Output apparent power
8000 VA
Output effective power
6400 W
Output protection
3...15 A circuit breaker
Output short protection
Input circuit breakers and/or premises branch protection
Output voltage, nom
208 V
Overload protection
125% @ 1min, 150% @ 30s
Potential free switch contact
False
Primary frequency
45 Hz
SNMP
True
Suitable for network-management
True
Surge protection
IEC 1000-4-4
Thermal protection
True
Voltage type
AC
Altitude
10000 ft
Audible noise
<55 dB @ 1 m (full load)
Auto shut down function
True
Heat output (full load)
1536 btu/h
Humidity
0...95% non-condensing (operating)
Operating temperature
0 °C
Short term storage temperature
-20 °C
Construction
Depth
643 mm
Height
441 mm
Number of output connections C13
12
Number of output connections C19
2
Rear panel AC inlets
3 position terminal blocks
Rear panel AC outlets
(12) IEC C13, (2) IEC C19
Weight
128.8 kg
Width
262 mm
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
General Publication
Specification Sheet --
Product Cutsheet --
Dimension Sheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1609-P8000E
UPC
662074426874
Standard Warranty Duration

1 year See details

Country of Origin
Philippines
Electrical & Connectivity
Sub Brand
Uninterruptible Power Supply P
Audible indicators
On battery: 4 short beeps repeats about 20 s (mutable), low battery: persistent 0.5 s beep every 1 s (mutable), in bypass: continuous beeping, failure: continuous tone, replace battery: occasional on/off change-single beep
Battery pack charger
Temperature compensated current limited, float charger
Battery pack lifetime
2...4 yr @ 25 °C ambient
Battery pack recharge time
Less than 3 hr to 85% capacity
Battery pack run time
5...7 min @ full load, 13...18 min @ half load
Battery pack type
Sealed lead acid, valve regulated, hot swappable, user replaceable
Battery pack voltage
192 V
Bypass protection
70 A input circuit breaker
Communication network
Via network management card (1609-NMC, provided as standard with units >3 kVA)
Communication, DB9
Serial and contact closure
Communication, EPO
Via contact closure
Control
(Front panel) ON/self-test/alarm silence /cold start/load off
Input PFC
>0.95
Input current, max
40 A
Input current, nom
30 A
Input protection
70 A input circuit breaker
Input voltage
230 V
Input voltage range, default
160...280V AC
Input voltage, nom
208/230V AC
LED status
On-line, in bypass mode, on battery, overload and replace battery, fault, bar graph for battery fuel gauge, bar graph for load, bar graph for measured input voltage when recessed switch is held
Number of phases primary
1
Number of phases secondary
1
On Line efficiency
88 %
On battery THD
<5% at full load
On battery crest factor
03:01
On battery efficiency
86 %
On battery frequency
Nominal +/-3 Hz
On battery regulation
+/-1% static, +/-5% dynamic
Output apparent power
8000 VA
Output effective power
6400 W
Output protection
3...15 A circuit breaker
Output short protection
Input circuit breakers and/or premises branch protection
Output voltage, nom
208 V
Overload protection
125% @ 1min, 150% @ 30s
Potential free switch contact
False
Primary frequency
45 Hz
SNMP
True
Suitable for network-management
True
Surge protection
IEC 1000-4-4
Thermal protection
True
Voltage type
AC
Compliance & Environment
Altitude
10000 ft
Audible noise
<55 dB @ 1 m (full load)
Auto shut down function
True
Heat output (full load)
1536 btu/h
Humidity
0...95% non-condensing (operating)
Operating temperature
0 °C
Short term storage temperature
-20 °C
Physical Characteristics
Construction
Depth
643 mm
Height
441 mm
Number of output connections C13
12
Number of output connections C19
2
Rear panel AC inlets
3 position terminal blocks
Rear panel AC outlets
(12) IEC C13, (2) IEC C19
Weight
128.8 kg
Width
262 mm
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Specification Sheet General
--
Product Cutsheet General
--
Dimension Sheet General
--
General Publication
Specification Sheet --
Product Cutsheet --
Dimension Sheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Uninterruptible Power Supply P UPS Acces
CloseClose
1609-P8000E
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose