Loading
View all 1609-B Industrial
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1609-B600N

AC to AC UPS 360W Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 16, 2024, the AC to AC UPS 360W Power Supply will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 16, 2024 Replacement Category: No planned RA replacement
Description
1609 Next Gen UPS, Basic model, 600 VA, 120V AC Input/Output
  • Add to BOM
  • Repair services
  • Get support
1609-B600N

AC to AC UPS 360W Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 16, 2024, the AC to AC UPS 360W Power Supply will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 16, 2024 Replacement Category: No planned RA replacement
Description
1609 Next Gen UPS, Basic model, 600 VA, 120V AC Input/Output
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Accessories
Technotes
Unique Product Identifier
1609-B600N
UPC
885630227269
Standard Warranty Duration

1 year See details

Country of Origin
China
Back-Up Time
Greater than or equal to 5 min
Input Voltage Range
96-138V AC
Output Voltage Range
120V AC
Power Supply
360 W
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
User Manual Publication
1609-um009_-en-p 1609-UM009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
1.00.00
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
1609 UPS Management Software v1.00.00 7.54 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1609- Industrial Uninterruptible Power S (multi) 41.67 KB
EDS files for Software Family (multi) 155 KB
Firmware Size Notes
Firmware Upgrade for 230VAC 1609-D v3.000 358 KB Product DocumentationProduct Documentation Release notes
Firmware for 1609-D 120VAC v7.0 288 KB Product DocumentationProduct Documentation Release notes
Firmware upgrade for 120 VAC 1609-D (600N, 1000N, 1500N) v5.0 109 KB
1609 UPS Management Software v1.00.00 Accessory Files 7.54 MB Product DocumentationProduct Documentation Release notes
EDS files for 1609- Industrial Uninterruptible Power S (multi) EDS - Electronic Data Sheet Files 41.67 KB
EDS files for Software Family (multi) EDS - Electronic Data Sheet Files 155 KB
Firmware Upgrade for 230VAC 1609-D v3.000 Firmware 358 KB Product DocumentationProduct Documentation Release notes
Firmware for 1609-D 120VAC v7.0 Firmware 288 KB Product DocumentationProduct Documentation Release notes
Firmware upgrade for 120 VAC 1609-D (600N, 1000N, 1500N) v5.0 Firmware 109 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1609-B600N
UPC
885630227269
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
Back-Up Time
Greater than or equal to 5 min
Input Voltage Range
96-138V AC
Output Voltage Range
120V AC
Power Supply
360 W
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1609-um009_-en-p User Manual
1609-UM009
General Publication
Product Cutsheet --
User Manual Publication
1609-um009_-en-p 1609-UM009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
1.00.00
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
1609 UPS Management Software v1.00.00 7.54 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1609- Industrial Uninterruptible Power S (multi) 41.67 KB
EDS files for Software Family (multi) 155 KB
Firmware Size Notes
Firmware Upgrade for 230VAC 1609-D v3.000 358 KB Product DocumentationProduct Documentation Release notes
Firmware for 1609-D 120VAC v7.0 288 KB Product DocumentationProduct Documentation Release notes
Firmware upgrade for 120 VAC 1609-D (600N, 1000N, 1500N) v5.0 109 KB
1609 UPS Management Software v1.00.00 Accessory Files 7.54 MB Product DocumentationProduct Documentation Release notes
EDS files for 1609- Industrial Uninterruptible Power S (multi) EDS - Electronic Data Sheet Files 41.67 KB
EDS files for Software Family (multi) EDS - Electronic Data Sheet Files 155 KB
Firmware Upgrade for 230VAC 1609-D v3.000 Firmware 358 KB Product DocumentationProduct Documentation Release notes
Firmware for 1609-D 120VAC v7.0 Firmware 288 KB Product DocumentationProduct Documentation Release notes
Firmware upgrade for 120 VAC 1609-D (600N, 1000N, 1500N) v5.0 Firmware 109 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
AC to AC UPS 360W Power Supply
CloseClose
1609-B600N
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose