Loading
View all 1608 i-Sense Voltage Monitor
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1608S-3V480K

I-Sense 3-Channel Voltage Sag Detector

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 01, 2024, the I-Sense 3-Channel Voltage Sag Detector will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 01, 2024 Replacement Category: Engineering Replacement Replacement Product: 1426-M6E [https://www.rockwellautomation.com/en-us/products/details.1426-M6E.html]
Product at a glance
Replacement Available
Description
I-Sense 3-Channel Voltage Sag Detector
  • Add to BOM
  • Repair services
  • Get support
1608S-3V480K

I-Sense 3-Channel Voltage Sag Detector

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 01, 2024, the I-Sense 3-Channel Voltage Sag Detector will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 01, 2024 Replacement Category: Engineering Replacement Replacement Product: 1426-M6E [https://www.rockwellautomation.com/en-us/products/details.1426-M6E.html]
Product at a glance
Replacement Available
Description
I-Sense 3-Channel Voltage Sag Detector
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Communication & Interfaces
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Technotes
Unique Product Identifier
1608S-3V480K
UPC
885630308487
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Depth
3.0 In. (75 mm)
Frequency Rating
45 to 65
Data storage
Non-volatile event storage >300 events, Memory cleared after automatic up load to i-Grid
Description
I-Sense 3-channel voltage sag detector
Frequency
45…65 Hz, auto-sensing
Measurement inputs
1 to 3 channels
Nominal voltage
User-selectable, 100V-480Vrms, 1-phase or 3-phase immune to voltage fluctuation up to ±10% of nominal and transient over voltages typically present on mains supply (impulse withstand Category II of IEC 60364-4-443)
Periodic (PRMS) data logging
Minimum, Maximum and Average rms voltage recorded for each 10-minute period, Min./Max. are lowest/highest sliding 0.5 -cycle rms period
Power supply and battery backup
Powered from Channel 1 (L1-L2 or L1-N), <25VA load, 9V DC external power supply (not provided - for configuration only) , Rechargeable batteries enable measurement & communication during power interruptions for up to 2 min
RMS voltage measurement accuracy
0.2% typical, ±2% maximum (of full-scale) True rms
Sampling rate
5760 sAle/s
Time stamp
±0.1 s Typical accuracy Real-time clock synchronized to UTC (NIST standard) daily, via i-Grid and SNTP protocol
Type of device
Other
Voltage deviation event detection trigger
1/2-cycle rms voltage ≤87% or ≥115% of set nominal, Adaptive waveform deviation detection of transient events
Voltage deviation event storage
8 cycles waveform data (-1...+3 cycles at event start and -3...+1 cycles at the event end), Continuous rms voltage trend, up to 2 min
Waveform capture rate
32 sAle/cycle
Ethernet network
IEEE 802.3 10 Base-T (10 Mb/s), 8P8C (RJ45) modular connector
Indicators
Red and green, Front-panel status indicators
Internet communication
Over port 80 via HTTP protocol. Outgoing only
Modem (optional)
PSTN (analog telephone) RJ11 modular connector, Most global phone systems supported
i-Sense management console
On-board web server for configuration and status, password protected
Altitude
2000 @ 40 °C
Operating temperature
0 °C
Relative humidity
0...95% noncondensing
Storage temperature
-40 °C
Mechanical
Depth
75 mm
Height
291 mm
Weight
3.6 kg
Width
247 mm
Construction
Enclosure
NEMA 1 (IP20). Indoor use only. Only non-conducting pollution (degree II)
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
User Manual Publication
1608s-um001_-en-p 1608S-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1608S-3V480K
UPC
885630308487
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Depth
3.0 In. (75 mm)
Frequency Rating
45 to 65
Data storage
Non-volatile event storage >300 events, Memory cleared after automatic up load to i-Grid
Description
I-Sense 3-channel voltage sag detector
Frequency
45…65 Hz, auto-sensing
Measurement inputs
1 to 3 channels
Nominal voltage
User-selectable, 100V-480Vrms, 1-phase or 3-phase immune to voltage fluctuation up to ±10% of nominal and transient over voltages typically present on mains supply (impulse withstand Category II of IEC 60364-4-443)
Periodic (PRMS) data logging
Minimum, Maximum and Average rms voltage recorded for each 10-minute period, Min./Max. are lowest/highest sliding 0.5 -cycle rms period
Power supply and battery backup
Powered from Channel 1 (L1-L2 or L1-N), <25VA load, 9V DC external power supply (not provided - for configuration only) , Rechargeable batteries enable measurement & communication during power interruptions for up to 2 min
RMS voltage measurement accuracy
0.2% typical, ±2% maximum (of full-scale) True rms
Sampling rate
5760 sAle/s
Time stamp
±0.1 s Typical accuracy Real-time clock synchronized to UTC (NIST standard) daily, via i-Grid and SNTP protocol
Type of device
Other
Voltage deviation event detection trigger
1/2-cycle rms voltage ≤87% or ≥115% of set nominal, Adaptive waveform deviation detection of transient events
Voltage deviation event storage
8 cycles waveform data (-1...+3 cycles at event start and -3...+1 cycles at the event end), Continuous rms voltage trend, up to 2 min
Waveform capture rate
32 sAle/cycle
Ethernet network
IEEE 802.3 10 Base-T (10 Mb/s), 8P8C (RJ45) modular connector
Indicators
Red and green, Front-panel status indicators
Internet communication
Over port 80 via HTTP protocol. Outgoing only
Modem (optional)
PSTN (analog telephone) RJ11 modular connector, Most global phone systems supported
i-Sense management console
On-board web server for configuration and status, password protected
Compliance & Environment
Altitude
2000 @ 40 °C
Operating temperature
0 °C
Relative humidity
0...95% noncondensing
Storage temperature
-40 °C
Physical Characteristics
Mechanical
Depth
75 mm
Height
291 mm
Weight
3.6 kg
Width
247 mm
Construction
Enclosure
NEMA 1 (IP20). Indoor use only. Only non-conducting pollution (degree II)
Drawings
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1608s-um001_-en-p User Manual
1608S-UM001
General Publication
Product Cutsheet --
User Manual Publication
1608s-um001_-en-p 1608S-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
I-Sense 3-Channel Voltage Sag Detector
CloseClose
1608S-3V480K
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose