View all 1608 DySC Voltage Sag Protectors
1608M-400A480V3S
400 A Mega DySC Sag Corrector
Product at a glance
Product at a glance
| Current |
400 A
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1608m-in001_-en-p | 1608M-IN001 |
| Technical Data | Publication |
|---|---|
| 1608-td001_-en-p | 1608-TD001 |
| User Manual | Publication |
|---|---|
| 1608m-um004_-en-p | 1608M-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
400 A
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
1608m-in001_-en-p
Installation Instructions
1608M-IN001 |
|
1608-td001_-en-p
Technical Data
1608-TD001 |
|
1608m-um004_-en-p
User Manual
1608M-UM004 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1608m-in001_-en-p | 1608M-IN001 |
| Technical Data | Publication |
| 1608-td001_-en-p | 1608-TD001 |
| User Manual | Publication |
| 1608m-um004_-en-p | 1608M-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.