Loading
Chevron UpChevron Up
Allen-Bradley 1606-XLSBUFFER48 product image
Allen-Bradley 1606-XLSBUFFER48 product image
Chevron DownChevron Down
Allen-Bradley 1606-XLSBUFFER48 product image
Allen Bradley
1606-XLSBUFFER48

Power Supply 48V DC Buffer Module

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
Scan code
Allen-Bradley 1606-XLSBUFFER48 product image
Allen-Bradley 1606-XLSBUFFER48 product image
Allen-Bradley 1606-XLSBUFFER48 product image
Allen Bradley
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Repair Options
CloseClose
Lorem ipsum dolor sit amet, consectetur adipiscing elit.
Schedule a repair Request repair documentation Repair terms and conditions
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Please Note: Input Specs, Output Specs, Dimensions, Special Features
Product Selection 1606-XLSBUFFER48: Buffer module, 48-56V DC, 960 W, 48-56V DC Input Voltage
Voltage 48 V DC
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Please Note: Input Specs, Output Specs, Dimensions, Special Features
Product Selection 1606-XLSBUFFER48: Buffer module, 48-56V DC, 960 W, 48-56V DC Input Voltage
Voltage 48 V DC
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1606-td002_-en-p Technical Data
1606-TD002
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Power Supply 48V DC Buffer Module
CloseClose
1606-XLSBUFFER48
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1606-XLSBUFFER48 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1606-XLSBUFFER48 product image
Allen-Bradley 1606-XLSBUFFER48 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose