Product Family | Power Supply XLS |
---|
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | False |
Width | 65 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Special functions | DC/DC convertor |
MTBF | 446 kh (40 °C, SN29500) |
Wall mounting possible | True |
Degree of protection (NEMA) | Other |
Secondary voltage adjustable | True |
---|---|
Power output | 480 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 600 V |
Derating | 12 w/°c |
Output voltage | 24...28V DC |
Rated output current | 20A @ 24V DC |
Power losses | 25.5 W typical |
Sub group | Performance family |
Efficiency | 95.0% typical |
Input voltage | 600V DC |
Special feature | Intermediate DC-bus |
Output voltage stabilized | True |
Rail mounting possible | True |
Stabilized | True |
Ripple and noise, max | 100 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 42 kh (+40 °C) |
Weight | 890 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.652 |
Lead Time | 5 |
Dimension Width | 14.224 |
Dimension Length | 15.24 |
Stock Status | NON_STOCKED |
Weight | 1.043 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN017 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Power Supply XLS |
---|
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | False |
Width | 65 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Special functions | DC/DC convertor |
MTBF | 446 kh (40 °C, SN29500) |
Wall mounting possible | True |
Degree of protection (NEMA) | Other |
Secondary voltage adjustable | True |
---|---|
Power output | 480 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 600 V |
Derating | 12 w/°c |
Output voltage | 24...28V DC |
Rated output current | 20A @ 24V DC |
Power losses | 25.5 W typical |
Sub group | Performance family |
Efficiency | 95.0% typical |
Input voltage | 600V DC |
Special feature | Intermediate DC-bus |
Output voltage stabilized | True |
Rail mounting possible | True |
Stabilized | True |
Ripple and noise, max | 100 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 42 kh (+40 °C) |
Weight | 890 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.652 |
Lead Time | 5 |
Dimension Width | 14.224 |
Dimension Length | 15.24 |
Stock Status | NON_STOCKED |
Weight | 1.043 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Instructions
General
1606-IN017 |
Product Cutsheet
General
-- |
1606-td002_-en-p
Technical Data
1606-TD002 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN017 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.