Loading
View all 1606-XLS Performance
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1606-XLS240EA

AC or DC Input 12 to 15VDC Out 240W PS

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 17, 2026, the AC or DC Input 12 to 15VDC Out 240W PS will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 17, 2026 Replacement Category: Engineering Replacement Replacement Product: 1606-XLE240EL [https://www.rockwellautomation.com/en-us/products/details.1606-XLE240EL.html]
Product at a glance
Replacement Available
Description
1606-XLS240EA: Performance Power Supply, 24-28V DC, 240 W, 120/240V AC / 110-300V DC Input Voltage
  • Add to BOM
  • Repair services
  • Get support
1606-XLS240EA

AC or DC Input 12 to 15VDC Out 240W PS

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 17, 2026, the AC or DC Input 12 to 15VDC Out 240W PS will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 17, 2026 Replacement Category: Engineering Replacement Replacement Product: 1606-XLE240EL [https://www.rockwellautomation.com/en-us/products/details.1606-XLE240EL.html]
Product at a glance
Replacement Available
Description
1606-XLS240EA: Performance Power Supply, 24-28V DC, 240 W, 120/240V AC / 110-300V DC Input Voltage
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1606-XLS240EA
UPC
885630159553
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Efficiency
0.92
Input Circuit Protection
6 A Slow Blow Fuse or Cat. No. 1489-A1C060
Input Voltage Range
100-240V AC/110-150V DC
Output Voltage Range
24 -28V DC
DC OK relay contact
True
Derating
6 w/°c
Efficiency
93.5% typical
External input fuse, min
B-6 A or C-4 A
Hold-up time
27 ms
Input inrush current
4 A/7 A
Input inrush current limiter
Active
Input voltage
100...240V @ AC, 47...63 Hz
Nominal value output voltage 1
24 V
Operational range
88...188V DC
Output voltage
24...28V DC
Output voltage stabilized
True
Power factor
0.92 typical
Power losses
16.7 W typical
Power output
240 W
Rail mounting possible
True
Rated input current
2.8A @ 100V AC
Rated output current
9A @ 28V DC
Rated supply voltage at DC
110 V
Reserve power (typ. 4 s)
15A @ 24V DC
Secondary voltage adjustable
True
Special feature
Active PFC, Class 1 division 2, semi F47, 9) ABS/GL/RINA (marine)
Stabilized
True
Sub group
Performance family
Voltage type of supply voltage
AC/DC
Mechanical
Degree of protection (IP)
IP20
Degree of protection (NEMA)
Other
Depth
117 mm
Direct mounting possible
False
Height
124 mm
MTBF
581 kh (40 °C, SN29500)
Special functions
Atex
Type of electric connection
Spring clA connection
Wall mounting possible
True
Width
60 mm
Construction
Weight
900 g
Lifetime, min
71 kh (+40 °C)
Non-operating temperature range
-40 to 85 °C
Operating temperature
-25 °C
Ripple and noise, max
50 mV
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Installation Instructions 1606-IN015
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community Australian RCM China CCC IECEx Scheme
  • Eurasion Economic Community
  • Australian RCM
  • China CCC
  • IECEx Scheme
  • Semiconductor Inds Immunit

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1606-XLS240EA
UPC
885630159553
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Efficiency
0.92
Input Circuit Protection
6 A Slow Blow Fuse or Cat. No. 1489-A1C060
Input Voltage Range
100-240V AC/110-150V DC
Output Voltage Range
24 -28V DC
DC OK relay contact
True
Derating
6 w/°c
Efficiency
93.5% typical
External input fuse, min
B-6 A or C-4 A
Hold-up time
27 ms
Input inrush current
4 A/7 A
Input inrush current limiter
Active
Input voltage
100...240V @ AC, 47...63 Hz
Nominal value output voltage 1
24 V
Operational range
88...188V DC
Output voltage
24...28V DC
Output voltage stabilized
True
Power factor
0.92 typical
Power losses
16.7 W typical
Power output
240 W
Rail mounting possible
True
Rated input current
2.8A @ 100V AC
Rated output current
9A @ 28V DC
Rated supply voltage at DC
110 V
Reserve power (typ. 4 s)
15A @ 24V DC
Secondary voltage adjustable
True
Special feature
Active PFC, Class 1 division 2, semi F47, 9) ABS/GL/RINA (marine)
Stabilized
True
Sub group
Performance family
Voltage type of supply voltage
AC/DC
Physical Characteristics
Mechanical
Degree of protection (IP)
IP20
Degree of protection (NEMA)
Other
Depth
117 mm
Direct mounting possible
False
Height
124 mm
MTBF
581 kh (40 °C, SN29500)
Special functions
Atex
Type of electric connection
Spring clA connection
Wall mounting possible
True
Width
60 mm
Construction
Weight
900 g
Compliance & Environment
Lifetime, min
71 kh (+40 °C)
Non-operating temperature range
-40 to 85 °C
Operating temperature
-25 °C
Ripple and noise, max
50 mV
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Installation Instructions General
1606-IN015
1606-td002_-en-p Technical Data
1606-TD002
General Publication
Product Cutsheet --
Installation Instructions 1606-IN015
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1606-ct024_-en-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1606-ct077_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1606-ct032_-en-e.pdf}
  • Eurasion Economic Community
  • Australian RCM
  • China CCC
  • IECEx Scheme
  • Semiconductor Inds Immunit

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
AC or DC Input 12 to 15VDC Out 240W PS
CloseClose
1606-XLS240EA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose