Weight | 350 g |
---|---|
Width | 32 mm |
Height | 124 mm |
Depth | 117 mm |
Decoupling | Diode |
---|---|
Input | 2 x 10 A |
Voltage, nom | 24...48V DC |
Derating | 0.5 A/°C |
Voltage drop/output | 780 mV |
Input voltage range | 18...60V DC |
Lifetime, min | 218 kh (+40 °C) |
MTBF | 9.1 Mio. h (+40 °C, SN29500) |
Output current | 20 A nominal, 25 A maximum @ short circuit |
Power losses | 1 W @ no load, 8.8 W @ nominal load |
Spare part | False |
Accessory | True |
Type of accessory/spare part | Redundancy module |
Output | 20 A |
Connection terminals | Screw |
Current, nom | 10 A per Input |
Operating temperature | -40 °C |
---|
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Reference Manual | -- |
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
- China CCC
- IECEx Scheme
- ATEX
- CE
- UL Recognized
- Korean KC
- UL Listed
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Weight | 350 g |
---|---|
Width | 32 mm |
Height | 124 mm |
Depth | 117 mm |
Decoupling | Diode |
---|---|
Input | 2 x 10 A |
Voltage, nom | 24...48V DC |
Derating | 0.5 A/°C |
Voltage drop/output | 780 mV |
Input voltage range | 18...60V DC |
Lifetime, min | 218 kh (+40 °C) |
MTBF | 9.1 Mio. h (+40 °C, SN29500) |
Output current | 20 A nominal, 25 A maximum @ short circuit |
Power losses | 1 W @ no load, 8.8 W @ nominal load |
Spare part | False |
Accessory | True |
Type of accessory/spare part | Redundancy module |
Output | 20 A |
Connection terminals | Screw |
Current, nom | 10 A per Input |
Operating temperature | -40 °C |
---|
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Reference Manual
General
-- |
Installation Instructions
General
-- |
Product Cutsheet
General
-- |
1606-td002_-en-p
Technical Data
1606-TD002 |
Type | Resource | Publication |
---|---|---|
General | Reference Manual | -- |
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
- China CCC
- IECEx Scheme
- ATEX
- CE
- UL Recognized
- Korean KC
- UL Listed
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.