Loading
View all 1606-XLE Essential
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1606-XLE960MX-3N

480VAC Input 48VDC Out 20A Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 480VAC Input 48VDC Out 20A Power Supply will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2026 Replacement Category: Engineering Replacement Replacement Product: 1606-XLS960F [https://www.rockwellautomation.com/en-us/products/details.1606-XLS960F.html]
Product at a glance
Replacement Available
Description
1606-XLE960MX-3N: Essential Power Supply, 48V DC Semi-regulated, 960 W, 480V AC input
  • Add to BOM
  • Repair services
  • Get support
1606-XLE960MX-3N

480VAC Input 48VDC Out 20A Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 480VAC Input 48VDC Out 20A Power Supply will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2026 Replacement Category: Engineering Replacement Replacement Product: 1606-XLS960F [https://www.rockwellautomation.com/en-us/products/details.1606-XLS960F.html]
Product at a glance
Replacement Available
Description
1606-XLE960MX-3N: Essential Power Supply, 48V DC Semi-regulated, 960 W, 480V AC input
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1606-XLE960MX-3N
UPC
612598713332
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Input Circuit Protection
6 A Slow Blow Fuse or Cat. No.,1489-A3C060
Input Voltage Range
408-552V AC
Output Voltage Range
48V DC
1st secondary output voltage
48 V
Derating
24 W/°C
Efficiency
96 % typical
External input fuse, min
B-6 A or C-3 A
Input inrush current
2 A
Input inrush current limiter
Active
Max. output current 1
20 A
Nominal value output current 1
20 A
Nominal value output voltage 1
48 V
Output current range
20 A
Output voltage stabilized
True
Power factor
0.93 typical
Power losses
40 W typical
Power output
960 W
Power reserves
25 %
Rail mounting possible
True
Rated supply voltage at AC 50 Hz
400 V
Rated supply voltage at AC 60 Hz
400 V
Secondary voltage adjustable
True
Special feature
Semi-regulated
Stabilized
True
Voltage type of supply voltage
AC
Mechanical
Degree of protection (IP)
IP20
Depth
159 mm
Direct mounting possible
False
Height
124 mm
MTBF
541 kh (+40 °C, SN29500)
Type of electric connection
Screw connection
Wall mounting possible
True
Width
96 mm
Construction
Weight
1400 g
Lifetime, min
77 kh (+40 °C)
Operating temperature
-25 °C
Ripple and noise, max
2500 mV
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2026-08-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1606-XLE960MX-3N
UPC
612598713332
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Input Circuit Protection
6 A Slow Blow Fuse or Cat. No.,1489-A3C060
Input Voltage Range
408-552V AC
Output Voltage Range
48V DC
1st secondary output voltage
48 V
Derating
24 W/°C
Efficiency
96 % typical
External input fuse, min
B-6 A or C-3 A
Input inrush current
2 A
Input inrush current limiter
Active
Max. output current 1
20 A
Nominal value output current 1
20 A
Nominal value output voltage 1
48 V
Output current range
20 A
Output voltage stabilized
True
Power factor
0.93 typical
Power losses
40 W typical
Power output
960 W
Power reserves
25 %
Rail mounting possible
True
Rated supply voltage at AC 50 Hz
400 V
Rated supply voltage at AC 60 Hz
400 V
Secondary voltage adjustable
True
Special feature
Semi-regulated
Stabilized
True
Voltage type of supply voltage
AC
Physical Characteristics
Mechanical
Degree of protection (IP)
IP20
Depth
159 mm
Direct mounting possible
False
Height
124 mm
MTBF
541 kh (+40 °C, SN29500)
Type of electric connection
Screw connection
Wall mounting possible
True
Width
96 mm
Construction
Weight
1400 g
Compliance & Environment
Lifetime, min
77 kh (+40 °C)
Operating temperature
-25 °C
Ripple and noise, max
2500 mV
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
1606-td002_-en-p Technical Data
1606-TD002
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1606-ct022_-en-e.pdf}
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2026-08-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
480VAC Input 48VDC Out 20A Power Supply
CloseClose
1606-XLE960MX-3N
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Power Supplies
  5. Chevron LeftChevron Left 1606-XLE Essential
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose