| Efficiency | 0.95 |
|---|---|
| Input Circuit Protection | 6 A Slow Blow Fuse or Cat. No. 1489-A3C060 |
| Input Voltage Range | 408-552V AC |
| Nominal value output voltage 1 | 24 V |
|---|---|
| Secondary voltage adjustable | True |
| Max. output current 1 | 40 A |
| Nominal value output current 1 | 40 A |
| Power output | 960 W |
| Voltage type of supply voltage | AC |
| 1st secondary output voltage | 24 V |
| Rated supply voltage at AC 50 Hz | 400 V |
| Rated supply voltage at AC 60 Hz | 400 V |
| Power reserves | 25 % |
| Input inrush current limiter | Active |
| Power factor | 0.93 typical |
| Output current range | 40 A |
| External input fuse, min | B-6 A or C-3 A |
| Power losses | 45.2 W typical |
| Derating | 24 W/°C |
| Efficiency | 95.5 % typical |
| Input inrush current | 2 A |
| Special feature | Semi-regulated |
| Output voltage stabilized | True |
| Rail mounting possible | True |
| Stabilized | True |
| Height | 124 mm |
|---|---|
| Depth | 159 mm |
| Direct mounting possible | False |
| Width | 96 mm |
| Degree of protection (IP) | IP20 |
| Type of electric connection | Screw connection |
| MTBF | 529 kh (+40 °C, SN29500) |
| Wall mounting possible | True |
| Ripple and noise, max | 1500 mV |
|---|---|
| Operating temperature | -25 °C |
| Lifetime, min | 51 kh (+40 °C) |
| Weight | 1400 g |
|---|
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Efficiency | 0.95 |
|---|---|
| Input Circuit Protection | 6 A Slow Blow Fuse or Cat. No. 1489-A3C060 |
| Input Voltage Range | 408-552V AC |
| Nominal value output voltage 1 | 24 V |
|---|---|
| Secondary voltage adjustable | True |
| Max. output current 1 | 40 A |
| Nominal value output current 1 | 40 A |
| Power output | 960 W |
| Voltage type of supply voltage | AC |
| 1st secondary output voltage | 24 V |
| Rated supply voltage at AC 50 Hz | 400 V |
| Rated supply voltage at AC 60 Hz | 400 V |
| Power reserves | 25 % |
| Input inrush current limiter | Active |
| Power factor | 0.93 typical |
| Output current range | 40 A |
| External input fuse, min | B-6 A or C-3 A |
| Power losses | 45.2 W typical |
| Derating | 24 W/°C |
| Efficiency | 95.5 % typical |
| Input inrush current | 2 A |
| Special feature | Semi-regulated |
| Output voltage stabilized | True |
| Rail mounting possible | True |
| Stabilized | True |
| Height | 124 mm |
|---|---|
| Depth | 159 mm |
| Direct mounting possible | False |
| Width | 96 mm |
| Degree of protection (IP) | IP20 |
| Type of electric connection | Screw connection |
| MTBF | 529 kh (+40 °C, SN29500) |
| Wall mounting possible | True |
| Ripple and noise, max | 1500 mV |
|---|---|
| Operating temperature | -25 °C |
| Lifetime, min | 51 kh (+40 °C) |
| Weight | 1400 g |
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
1606-td002_-en-p
Technical Data
1606-TD002 |
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.