Loading
View all 1606-XLE Essential
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
1606-XLE240EE

Power Supply XLE 240 W Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1606-XLE240EE: Essential Power Supply, 24-28V DC, 240 W, 240V AC Input Voltage
  • Add to BOM
  • Repair services
  • Get support
Preferred
1606-XLE240EE

Power Supply XLE 240 W Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1606-XLE240EE: Essential Power Supply, 24-28V DC, 240 W, 240V AC Input Voltage
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
1606-XLE240EE
UPC
662074643912
Estimated Lead Time
85 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Sub Brand
Power Supply XLE
1st secondary output voltage
24 V
Adjustment range
24 V
Derating
6 w/°c
Efficiency
91.3% typical
External input fuse, min
B-10 A or C-6 A
Hold-up time
>45 ms @ 240V
Input inrush current
48 A
Input inrush current limiter
NTC
Max. output current 1
10 A
Nominal value output current 1
10 A
Nominal value output voltage 1
24 V
Operational range
180…264V AC
Output voltage stabilized
True
Power factor
0.52 typical
Power losses
22.9 W typical
Power output
240 W
Power reserves
20 %
Rail mounting possible
True
Rated input current
2.7 A
Rated output current
10A @ 24V
Rated supply voltage at AC 50 Hz
200 V
Rated supply voltage at AC 60 Hz
200 V
Secondary voltage adjustable
True
Special family function
Dynamic 120% power boost under 45C Degree
Stabilized
True
Sub group
Essential line
Voltage type of supply voltage
AC
Mechanical
Degree of protection (IP)
IP20
Depth
117 mm
Direct mounting possible
False
Height
124 mm
MTBF
910 kh (40 °C, SN29500)
Shock
30 G, 6ms 20 G, 11ms
Type of electric connection
Screw connection
Vibration
2 g
Wall mounting possible
True
Width
60 mm
Construction
Weight
700 g
Lifetime, min
75 kh (+40 °C)
Operating temperature
0 °C
Relative humidity
5 to 95 %
Ripple and noise, max
50 mV
Storage temperature
-25 °C
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Installation Instructions 1606-IN047
Product Cutsheet --
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1606-XLE240EE
UPC
662074643912
Estimated Lead Time
85 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Sub Brand
Power Supply XLE
1st secondary output voltage
24 V
Adjustment range
24 V
Derating
6 w/°c
Efficiency
91.3% typical
External input fuse, min
B-10 A or C-6 A
Hold-up time
>45 ms @ 240V
Input inrush current
48 A
Input inrush current limiter
NTC
Max. output current 1
10 A
Nominal value output current 1
10 A
Nominal value output voltage 1
24 V
Operational range
180…264V AC
Output voltage stabilized
True
Power factor
0.52 typical
Power losses
22.9 W typical
Power output
240 W
Power reserves
20 %
Rail mounting possible
True
Rated input current
2.7 A
Rated output current
10A @ 24V
Rated supply voltage at AC 50 Hz
200 V
Rated supply voltage at AC 60 Hz
200 V
Secondary voltage adjustable
True
Special family function
Dynamic 120% power boost under 45C Degree
Stabilized
True
Sub group
Essential line
Voltage type of supply voltage
AC
Physical Characteristics
Mechanical
Degree of protection (IP)
IP20
Depth
117 mm
Direct mounting possible
False
Height
124 mm
MTBF
910 kh (40 °C, SN29500)
Shock
30 G, 6ms 20 G, 11ms
Type of electric connection
Screw connection
Vibration
2 g
Wall mounting possible
True
Width
60 mm
Construction
Weight
700 g
Compliance & Environment
Lifetime, min
75 kh (+40 °C)
Operating temperature
0 °C
Relative humidity
5 to 95 %
Ripple and noise, max
50 mV
Storage temperature
-25 °C
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Instructions General
1606-IN047
Product Cutsheet General
--
1606-td002_-en-p Technical Data
1606-TD002
General Publication
Installation Instructions 1606-IN047
Product Cutsheet --
Technical Data Publication
1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Power Supply XLE 240 W Power Supply
CloseClose
1606-XLE240EE
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Power Supplies
  5. Chevron LeftChevron Left 1606-XLE Essential
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose