View all 1606-XLE Essential
1606-XLE120F
XLE Power Supply 120W 48VDC 2.5A
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Electrical
Mechanical
Environmental
Construction
Drawings
Documents
Certifications
Accessories
Technotes
| Nominal value output voltage 1 |
48 V
|
|---|---|
| Secondary voltage adjustable |
True
|
| Max. output current 1 |
2.5 A
|
| Nominal value output current 1 |
2.5 A
|
| Power output |
120 W
|
| Voltage type of supply voltage |
AC/DC
|
| 1st secondary output voltage |
48 V
|
| Rated supply voltage at AC 50 Hz |
100 V
|
| Rated supply voltage at AC 60 Hz |
100 V
|
| Rated supply voltage at DC |
110 V
|
| Power reserves |
20 %
|
| DC OK relay contact |
True
|
| Power factor |
0.91 typical
|
| Output current range |
2.5 to 2.1 A
|
| External input fuse, min |
B-6 A or C-6 A
|
| Power losses |
8.4 W typical
|
| Derating |
3 W/°C
|
| Efficiency |
93.5 % typical
|
| Input inrush current |
4A/4A
|
| Output voltage stabilized |
True
|
| Rail mounting possible |
True
|
| Stabilized |
True
|
| Height |
124 mm
|
|---|---|
| Depth |
102 mm
|
| Direct mounting possible |
False
|
| Width |
32 mm
|
| Degree of protection (IP) |
IP20
|
| Type of electric connection |
Screw connection
|
| MTBF |
836 kh (+40 °C, SN29500)
|
| Wall mounting possible |
True
|
| Ripple and noise, max |
50 mV
|
|---|---|
| Operating temperature |
-25 °C
|
| Lifetime, min |
166 kh (+40 °C)
|
| Weight |
440 g
|
|---|
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Installation Instructions | 1606-IN047 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- IECEx Scheme
- ATEX
- Korean KC
- UL Listed
- Australian RCM
- China CCC
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Nominal value output voltage 1 |
48 V
|
|---|---|
| Secondary voltage adjustable |
True
|
| Max. output current 1 |
2.5 A
|
| Nominal value output current 1 |
2.5 A
|
| Power output |
120 W
|
| Voltage type of supply voltage |
AC/DC
|
| 1st secondary output voltage |
48 V
|
| Rated supply voltage at AC 50 Hz |
100 V
|
| Rated supply voltage at AC 60 Hz |
100 V
|
| Rated supply voltage at DC |
110 V
|
| Power reserves |
20 %
|
| DC OK relay contact |
True
|
| Power factor |
0.91 typical
|
| Output current range |
2.5 to 2.1 A
|
| External input fuse, min |
B-6 A or C-6 A
|
| Power losses |
8.4 W typical
|
| Derating |
3 W/°C
|
| Efficiency |
93.5 % typical
|
| Input inrush current |
4A/4A
|
| Output voltage stabilized |
True
|
| Rail mounting possible |
True
|
| Stabilized |
True
|
| Height |
124 mm
|
|---|---|
| Depth |
102 mm
|
| Direct mounting possible |
False
|
| Width |
32 mm
|
| Degree of protection (IP) |
IP20
|
| Type of electric connection |
Screw connection
|
| MTBF |
836 kh (+40 °C, SN29500)
|
| Wall mounting possible |
True
|
| Ripple and noise, max |
50 mV
|
|---|---|
| Operating temperature |
-25 °C
|
| Lifetime, min |
166 kh (+40 °C)
|
| Weight |
440 g
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Installation Instructions
General
1606-IN047 |
|
Product Cutsheet
General
-- |
|
1606-td002_-en-p
Technical Data
1606-TD002 |
| General | Publication |
|---|---|
| Installation Instructions | 1606-IN047 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- IECEx Scheme
- ATEX
- Korean KC
- UL Listed
- Australian RCM
- China CCC
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
XLE Power Supply 120W 48VDC 2.5A
1606-XLE120F
Close
Print
Copyright ©2026 Rockwell Automation, Inc.