Number of Pins | 8-pin |
---|---|
Product Type | Ethernet Media,RJ45 Connector |
Thread Size | -- |
Width | 13.5 mm |
---|---|
Height | 35.7 mm |
Depth | 9.71 mm |
Special characteristic | Crimp connector |
Contact type | Pin |
Cable length | No length |
Connector type | RJ45 male |
Second end description | No connector |
First end connector style | Straight male |
Product type | RJ45 connector |
Cable type | X-x mm, 22 AWG |
Type of electric connection | Crimp connection |
---|
Number of poles | 8 |
---|---|
Degree of protection (IP), mounted | IP20 |
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.398 |
Lead Time | 5 |
Dimension Width | 10.897 |
Dimension Length | 19.304 |
Stock Status | STOCKED |
Weight | 0.263 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of Pins | 8-pin |
---|---|
Product Type | Ethernet Media,RJ45 Connector |
Thread Size | -- |
Width | 13.5 mm |
---|---|
Height | 35.7 mm |
Depth | 9.71 mm |
Special characteristic | Crimp connector |
Contact type | Pin |
Cable length | No length |
Connector type | RJ45 male |
Second end description | No connector |
First end connector style | Straight male |
Product type | RJ45 connector |
Cable type | X-x mm, 22 AWG |
Type of electric connection | Crimp connection |
---|
Number of poles | 8 |
---|---|
Degree of protection (IP), mounted | IP20 |
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.398 |
Lead Time | 5 |
Dimension Width | 10.897 |
Dimension Length | 19.304 |
Stock Status | STOCKED |
Weight | 0.263 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.