Cable Type | Standard |
---|---|
First End Connector | RJ45 |
First End Description | Right Angle Male |
Number of Conductors | 4 conductors (2-pair) |
Second End Description | Right Angle Male |
AWG-size | 22 AWG |
---|---|
Voltage | RJ45 Gbit cordset/patchcord: 600 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | (UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B |
Length | 1 m |
---|---|
Type of connector connection 1 | RJ45 8(8) |
Cable outer diameter | 8.13 mm |
Length, approx | 31.7 mm |
Crossover | Standard |
Number of conductors | 4 conductors (2-pair) |
Secondary end connector | RJ45 connector |
Connector | RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e |
Cable type | Teal, foil shield, 600V PVC, 22 AWG |
Material connector housing, connection 1 | Plastic |
First end connector | RJ45 |
Special characteristic | Standard |
Outer diameter, nom | RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10% |
Degree of protection (IP) | IP20 |
---|---|
Operating temperature | RJ45 cordset/patchcord: -20...60 °C (-4...140 °F) |
Second end description | Right angle male, key ON top, cable pointing rightward |
---|---|
First end description | Right angle male, key ON top, cable pointing rightward |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.2 |
Lead Time | 23 |
Dimension Width | 13.5 |
Dimension Length | 16.5 |
Stock Status | NON_STOCKED |
Weight | 65.0 |
Weight Unit | G |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Type | Standard |
---|---|
First End Connector | RJ45 |
First End Description | Right Angle Male |
Number of Conductors | 4 conductors (2-pair) |
Second End Description | Right Angle Male |
AWG-size | 22 AWG |
---|---|
Voltage | RJ45 Gbit cordset/patchcord: 600 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | (UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B |
Length | 1 m |
---|---|
Type of connector connection 1 | RJ45 8(8) |
Cable outer diameter | 8.13 mm |
Length, approx | 31.7 mm |
Crossover | Standard |
Number of conductors | 4 conductors (2-pair) |
Secondary end connector | RJ45 connector |
Connector | RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e |
Cable type | Teal, foil shield, 600V PVC, 22 AWG |
Material connector housing, connection 1 | Plastic |
First end connector | RJ45 |
Special characteristic | Standard |
Outer diameter, nom | RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10% |
Degree of protection (IP) | IP20 |
---|---|
Operating temperature | RJ45 cordset/patchcord: -20...60 °C (-4...140 °F) |
Second end description | Right angle male, key ON top, cable pointing rightward |
---|---|
First end description | Right angle male, key ON top, cable pointing rightward |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.2 |
Lead Time | 23 |
Dimension Width | 13.5 |
Dimension Length | 16.5 |
Stock Status | NON_STOCKED |
Weight | 65.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.