Cable Bandwidth | 100BASE-TX, 100 Mbit/s |
---|---|
First End Description | Straight Male |
Number of Conductors | 4 conductors (2-pair) |
Second End Description | Right Angle Male |
AWG-size | 22 AWG |
---|---|
Voltage | 300 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | (UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B |
Length | 2 m |
---|---|
Type of connector connection 1 | M12 |
Cable outer diameter | 8.13 mm |
Length, approx | 47 mm |
Crossover | Standard |
Number of conductors | 4 conductors (2-pair) |
Secondary end connector | Micro style QD, (D-code QD) |
Cable type | Teal, foil shield, 600V PVC, 22 AWG |
Material | Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass |
Material connector housing, connection 1 | Plastic |
Special characteristic | Standard |
Mounting | Front-mount |
Bend radius | 10 x cable diam |
Degree of protection (IP) | IP67 |
---|---|
Operating temperature | '-20 to 80 °C |
Second end description | Right angle male, key ON top, cable pointing rightward |
---|---|
First end description | Straight male |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.683 |
Lead Time | 5 |
Dimension Width | 24.384 |
Dimension Length | 21.463 |
Stock Status | NON_STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Bandwidth | 100BASE-TX, 100 Mbit/s |
---|---|
First End Description | Straight Male |
Number of Conductors | 4 conductors (2-pair) |
Second End Description | Right Angle Male |
AWG-size | 22 AWG |
---|---|
Voltage | 300 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | (UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B |
Length | 2 m |
---|---|
Type of connector connection 1 | M12 |
Cable outer diameter | 8.13 mm |
Length, approx | 47 mm |
Crossover | Standard |
Number of conductors | 4 conductors (2-pair) |
Secondary end connector | Micro style QD, (D-code QD) |
Cable type | Teal, foil shield, 600V PVC, 22 AWG |
Material | Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass |
Material connector housing, connection 1 | Plastic |
Special characteristic | Standard |
Mounting | Front-mount |
Bend radius | 10 x cable diam |
Degree of protection (IP) | IP67 |
---|---|
Operating temperature | '-20 to 80 °C |
Second end description | Right angle male, key ON top, cable pointing rightward |
---|---|
First end description | Straight male |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.683 |
Lead Time | 5 |
Dimension Width | 24.384 |
Dimension Length | 21.463 |
Stock Status | NON_STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.