Loading
View all 1585 On-Machine M12 Cables
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1585D-D4HBJM-0M6

Micro D-Code, QD Style Ethernet Media

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 4 Conductors, M12, Female Front Mount Receptacle, Standard, RJ45, Straight Male, Teal 600V, PVC General Purpose
  • Add to BOM
  • Repair services
  • Get support
1585D-D4HBJM-0M6

Micro D-Code, QD Style Ethernet Media

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 4 Conductors, M12, Female Front Mount Receptacle, Standard, RJ45, Straight Male, Teal 600V, PVC General Purpose
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1585D-D4HBJM-0M6
UPC
887172318870
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
AWG-size
22 AWG
Cable bandwidth
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
Cable rating
(UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B
Voltage
300 V
Construction
Bend radius
10 x cable diam
Cable outer diameter
8.13 mm
Cable type
Teal, foil shield, 600V PVC, 22 AWG
Crossover
Standard
Length
0.6 m
Length, approx
39 mm
Material
Coupling nut: Nickel-plated brass, contact: Gold-plated brass
Material connector housing, connection 1
Plastic
Mounting
Front-mount
Number of conductors
4 conductors (2-pair)
Secondary end connector
RJ45 connector
Special characteristic
Standard
Type of connector connection 1
M12
Mechanical
First end description
Female panel mount receptacle
Second end description
Straight male
Degree of protection (IP)
IP67
Operating temperature
'-20 to 80 °C
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UL Listed
  • CE
  • UL Listed

This product was certified with the above certifications as of 2026-10-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1585D-D4HBJM-0M6
UPC
887172318870
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
AWG-size
22 AWG
Cable bandwidth
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
Cable rating
(UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B
Voltage
300 V
Physical Characteristics
Construction
Bend radius
10 x cable diam
Cable outer diameter
8.13 mm
Cable type
Teal, foil shield, 600V PVC, 22 AWG
Crossover
Standard
Length
0.6 m
Length, approx
39 mm
Material
Coupling nut: Nickel-plated brass, contact: Gold-plated brass
Material connector housing, connection 1
Plastic
Mounting
Front-mount
Number of conductors
4 conductors (2-pair)
Secondary end connector
RJ45 connector
Special characteristic
Standard
Type of connector connection 1
M12
Mechanical
First end description
Female panel mount receptacle
Second end description
Straight male
Compliance & Environment
Degree of protection (IP)
IP67
Operating temperature
'-20 to 80 °C
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1585-ct002_-en-e.pdf}
  • CE
  • UL Listed

This product was certified with the above certifications as of 2026-10-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Micro D-Code, QD Style Ethernet Media
CloseClose
1585D-D4HBJM-0M6
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left 1585 On-Machine M12 Cables
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose