voltage | 480 V AC |
---|---|
Current | 120 V AC |
Current | 460 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Features | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
General | Modes of Operation | -- |
General | Technical Document | 150-TD010 |
General | Repair Parts List | -- |
General | Specifications Sheet and Wiring Diagram | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Current | 120 V AC |
Current | 460 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Features
General
-- |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
Modes of Operation
General
-- |
Technical Document
General
150-TD010 |
Repair Parts List
General
-- |
Specifications Sheet and Wiring Diagram
General
-- |
Type | Resource | Publication |
---|---|---|
General | Features | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
General | Modes of Operation | -- |
General | Technical Document | 150-TD010 |
General | Repair Parts List | -- |
General | Specifications Sheet and Wiring Diagram | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.