voltage | 480 V AC |
---|---|
Current | 120 V AC |
Current | 460 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Modes of Operation | -- |
General | Product Cutsheet | -- |
General | Technical Document | 150-TD010 |
General | Specifications Sheet and Wiring Diagram | -- |
General | Repair Parts List | -- |
General | Features | -- |
General | Dimension Sheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Current | 120 V AC |
Current | 460 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Modes of Operation
General
-- |
Product Cutsheet
General
-- |
Technical Document
General
150-TD010 |
Specifications Sheet and Wiring Diagram
General
-- |
Repair Parts List
General
-- |
Features
General
-- |
Dimension Sheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Modes of Operation | -- |
General | Product Cutsheet | -- |
General | Technical Document | 150-TD010 |
General | Specifications Sheet and Wiring Diagram | -- |
General | Repair Parts List | -- |
General | Features | -- |
General | Dimension Sheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner



Copyright ©2025 Rockwell Automation, Inc.