Control Voltage | 120V AC |
---|
voltage | 240 V AC |
---|---|
Current | 85 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Features and Modes of Operation | -- |
General | Product Cutsheet | -- |
General | Specifications Sheet | -- |
General | Technical Document | 150-TD010 |
General | OL Trip Curves and Starts per Hour Curves | -- |
General | Enclosed SMC Lead Times | -- |
General | Dimension Sheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V AC |
---|
voltage | 240 V AC |
---|---|
Current | 85 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Features and Modes of Operation
General
-- |
Product Cutsheet
General
-- |
Specifications Sheet
General
-- |
Technical Document
General
150-TD010 |
OL Trip Curves and Starts per Hour Curves
General
-- |
Enclosed SMC Lead Times
General
-- |
Dimension Sheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Features and Modes of Operation | -- |
General | Product Cutsheet | -- |
General | Specifications Sheet | -- |
General | Technical Document | 150-TD010 |
General | OL Trip Curves and Starts per Hour Curves | -- |
General | Enclosed SMC Lead Times | -- |
General | Dimension Sheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.