Control Voltage | 120V AC |
---|
voltage | 480 V AC |
---|---|
Current | 43 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 150-TD010 |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | Specifications Sheet | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V AC |
---|
voltage | 480 V AC |
---|---|
Current | 43 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Technical Document
General
150-TD010 |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
Features and Modes of Operation
General
-- |
Enclosed SMC Lead Times
General
-- |
Specifications Sheet
General
-- |
OL Trip Curves and Starts per Hour Curves
General
-- |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 150-TD010 |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | Specifications Sheet | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.